High power packed in a compact housing
processors is derived from Core i technology and provides powerful processing all the way up to Full HD. This is also the first time that support for DirectX 11 is provided in this segment, opening up even more [...] real-time applications. If needed, Automation Runtime and Windows can run at the same time thanks to powerful Intel Atom multi-core processing technology, allowing the Automation PC 2100 to be used simultaneously [...] e ratio that can't be beat. Available with single-, dual- or quad-core processors, the computing power of the Automation PC 2100 is fully scalable. At the upper range of performance, it even exceeds the