X20 hub expansion module, coated, integrated active 2-port hub, 2 fiber optic connections
X20 power supply module, coated, for internal I/O power supply, integrated fine-wire fuse
X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard
X20 digital output module, 4 outputs, 24 VDC, 2 A, sink, 3-wire connections
X20 interface module, 1 RS232 interface, max. 115.2 kbit/s, electrically isolated
X20 digital output module, 4 relays, normally open contacts, 240 VAC / 5 A
X20 digital output module, 4 outputs, 24 VDC, 2 A, source, 3-wire connections
X20 interface module, for DTM configuration, 1 PROFIBUS DP V1 slave interface, electrically isolated
X20 interface module, for DTM configuration, 1 EtherNet/IP adapter (slave) interface, electrically isolated
X20 analog input module, 8 inputs, 0 to 20 mA, 12-bit converter resolution
Veuillez sélectionner un pays et une langue