Référence produit Description
X20AI8039 X20 analog input module, 8 inputs, configurable signal, ±10 V or 0 to 20 mA / 4 to 20 mA, or Pt100 / Pt1000, 2- or 3-wire connections, ICTD measurement, 16-bit converter resolution, configurable input filter
X20AT2222 X20 temperature input module, 2 resistance measurement inputs, Pt100, Pt1000, resolution 0.1°C, 3-wire connections
X20AT2311 X20 temperature input module, 2 resistance measurement inputs, PT100, resolution 0.001°C, 4-wire connections
X20AT2402 X20 temperature input module, 2 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C
X20AT4222 X20 temperature input module, 4 resistance measurement inputs, Pt100, Pt1000, resolution 0.1°C, 3-wire connections
X20AT4232 X20 temperature input module, 4 resistance measurement inputs, NTC 10 kΩ, resolution 0.1°C, 2-wire connections
X20AT6402 X20 temperature input module, 6 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C
X20ATA312 X20 temperature input module, 2 resistance measurement inputs, Pt100, resolution 0.01°C, 4-wire connections, NetTime function
X20ATA492 X20 temperature input module, 2 thermocouple inputs, type J, K, N, S, B, R, E, C, T, single-channel galvanically isolated, NetTime function, 2x PT1000 integrated in terminal block X20TB1E for temperature compensation, order terminal block separately!
X20ATB312 X20 temperature input module, 4 resistance measurement inputs, Pt100, resolution 0.01°C, 4-wire connections, NetTime function
X20ATC402 X20 temperature input module, 6 thermocouple inputs, type J, K, N, S, B, R, E, C, T, NetTime function, 2x Pt1000 integrated in terminal block X20TB1E for temperature compensation, order terminal block separately!

Veuillez sélectionner un pays et une langue

B&R Logo