Smart Display Link 4
three Automation Panels on an Automation PC via an SDL/SDL4 splitter. If the PC system has an additional display interface (e.g. Automation PC 910 + Panel PC 3100), then it is also possible to operate an [...] with standard HDBaseT 2.0 and makes it possible to connect multiple panels to a single industrial PC. The familiar benefits of SDL3 have been enhanced with the latest data transfer speeds to meet the [...] other specifications correspond with SDL3: CAT 6/7 cables are used, and the maximum distance between PC and panel is 100 meters. Of course, in addition to screen content, SDL4 also transmits data for touch