DWL@DWL10000019780

Versión Idioma
Sistema operativo
Fecha
Tamaño
Tipo Descargar
5.6.0 * Windows10, Windows11 01.10.2025 39 MB ZIP ADI_Development_Kit_5.6.0.zip
Descripción ADI Development Kit

This software allows functions of the B&R Automation Device Interface (ADI) to be accessed from Windows applications
created with Microsoft Visual Studio, for example.

This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example.

The appropriate ADI driver must be installed for the device.

Updated for universal ADI driver version 3.3.0:

- Added support for APC2300 and PPC2300.

Changes

- Added support for Windows 11 IoT Enterprise 2024 LTSC.
- Updated EULA.
- The C++ runtime environment of the ADI DLL and sample projects is now linked dynamically.
- The Microsoft Visual C++ Redistributable packages (32- and 64-bit) are installed.
- Update to Doxygen 1.13.2
Loading
Volver al listado

Seleccione país e idioma

B&R Logo