DWL@DWL10000878264
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
|---|---|---|---|---|---|---|
| 1.5.1.1 | * | 07.10.2026 | 2 MB | EXE | AS6_HW_X20IF1043-1.exe | |
| Descripción |
V6.0 HW Upgrade (X20IF1043-1) Revision information X20IF1043-1 Version 1.5.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 1.4.0.0: ID: 627870 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 699410 Module documentation revised Data sheet V2.05 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 712200 New FW V3.7.0.2/23 Update of the FW Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42763a1.fw(23), 1\42763_1.fw(13) Version 1.2.3.0: ID: 466660 Add ModulOK in I/O Mapping Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No ID: 466665 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42763a1.fw(22), 1\42763_1.fw(12) Version1.2.2.0: ID: 344140 hwx-File Correction Loading object in Hardware difference doesn't work, if Modul (X20IF1043-1) is placed in the Target Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 431370 Internal error 6999 when creating a project Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Firmware: 1\42763a1.fw(22), 1\42763_1.fw(12) Version 1.2.1.1: ID: 382895 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42763a1.fw(22), 1\42763_1.fw(12) Version 1.2.0.0: ID: 325505 Dynamic node number for CANopen slaves Possibility to set the node number dynamically for the X201043-1 CANopen slave by a library FUB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42763a1.fw(20), 1\42763_1.fw(12) Version 1.1.0.1: ID: 257350 Vendor ID changed Module identifies with B&R Vendor ID now Caution! This upgrade might require changed settings on the master using the latest EDS file. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42763a1.fw(20), 1\42763_1.fw(12) Version 1.0.2.0: ID: 240710 X20 Interface CANopen Slave, Configuration of netX cycle time X20 Interface CANopen Slave, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42763a1.fw(18), 1\42763b1.fw(10), 1\42763_1.fw(12) Version 1.0.1.0: ID: 235830 Interface module CANopen slave, first version Interface module CANopen slave, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42763a1.fw(18), 1\42763b1.fw(10), 1\42763_1.fw(12) |
|||||