Número de material Descripción
5AP1120.0702-I00 - Automation Panel 7.0" WVGA TFT - 800 x 480 pixels (16:10) - Single-touch (resistive), with fully integrated touch screen, without dirt-collecting edge - Non-rusting stainless steel front - Control cabinet installation - Landscape format - For PPC2x00 - For link modules - Compatible with 5PP520.0702-B00
5AP1125.1043-I00 - Automation Panel 10.4" VGA TFT - 640 x 480 pixels (4:3) - Single-touch (analog resistive), with fully integrated touch screen, without dirt-collecting edge - Non-rusting stainless steel front - Control cabinet installation - Landscape format - 13.56 MHz read/write transponder unit - For PPC900/PPC3100/PPC2x00 - For link modules - Compatible with 5PP520.1043-B00/5PP520.1043-B10
5AP1125.1044-I00 - Automation Panel 10.4" SVGA TFT - 800 x 600 pixels (4:3) - Single-touch (analog resistive), with fully integrated touch screen, without dirt-collecting edge - Non-rusting stainless steel front - Control cabinet installation - Landscape format - 13.56 MHz read/write transponder unit - For PPC900/PPC3100/PPC2x00 - For link modules - Compatible with 5PP520.1043-B00/5PP520.1043-B10
5AP1125.1505-I00 - Automation Panel 15.0" XGA TFT - 1024 x 768 pixels (4:3) - Single-touch (analog resistive), with fully integrated touch screen, without dirt-collecting edge - Non-rusting stainless steel front - Control cabinet installation - Landscape format - 13.56 MHz read/write transponder unit - For PPC900/PPC3100/PPC2x00 - For link modules - Compatible with 5PP520.1505-B00/5PP520.1505-B10

Seleccione país e idioma

B&R Logo