Short description
Interfaces | 1x onboard Ethernet |
System module | CPU |
General information
B&R ID code | 0x22A6 |
Status indicators | CPU function, Ethernet |
Diagnostics | |
CPU function | Yes, using LED status indicator |
Ethernet | Yes, using LED status indicator |
Overtemperature | Yes, using software |
Temperature sensor | Yes |
Support | |
ACOPOS support | Yes, via CAN bus |
Visual Components support | Yes |
Power consumption | 3 W |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
LR | ENV1 |
KR | Yes |
ABS | Yes |
BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
EAC | Yes |
KC | Yes |
Controller
Interfaces
Electrical properties
Electrical isolation | PLC isolated from Ethernet (IF2) |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Material number:
X20CP0292Description:
- Embedded µP25 with additional I/O processor
- 750 kB User SRAM
- 3 MB User FlashPROM
- Onboard Ethernet
- Only 37.5 mm wide
- Battery-free
The X20CP0292 is the most powerful of the X20 Compact CPUs. Equipped with Embedded μP 25 and additional memory, it is predestined for basic drive and visualization applications.
The network capability of the CPU is ensured by an onboard Ethernet interface.
Mandatory Accessories
Terminal blocks
X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Undefined
X20BB22 | X20 Compact CPU base, for Compact CPU and Compact CPU power supply module, base for integrated RS232 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
X20BB27 | X20 Compact CPU base, for Compact CPU and Compact CPU power supply module, base for integrated RS232 and CAN bus interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
X20PS9500 | X20 power supply module, for Compact and Fieldbus CPUs and internal I/O power supply, X2X Link power supply |
X20PS9502 | X20 power supply module, for Compact and Fieldbus CPUs and internal I/O power supply, X2X Link power supply, supply not galvanically isolated |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
AS 2.6 Upgrade X20CP0292 | EXE / 217 KB | |
V2.6 HW Upgrade (X20CP0292) | EXE / 1 MB | |
V3.0 HW Upgrade (X20CP0292) | EXE / 2 MB | |
V4.0 HW Upgrade (X20CP0292) | EXE / 1,008 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20CP02xx | PDF / 8 MB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
3D File DXF/STEP X20CP029X | ZIP / 177 KB | |
3D File STEP X20 I/O-Slice | ZIP / 872 KB |