General information
Cable cross section | |
AWG | 7x 24 AWG |
mm² | 7x 0.25 mm² |
Certifications | |
CE | Yes |
UKCA | Yes |
Cable construction
Outer jacket | |
Material | Special PVC |
Color | Gray (RAL 7036), black (RAL 9005) |
Wires | |
Wire insulation | SR PVC |
Wire colors | Red, yellow, green, black, brown, orange |
Type | Copper stranded wire 7x 24 AWG |
Stranding | Wires in layers |
Electrical properties
Operating voltage | 300 V |
Test voltage | |
Wire - Wire | 1500 V |
Conductor resistance | Max. 87 Ω/km |
Insulation resistance | Min. 100 MΩ/km at +20°C |
Ambient conditions
Temperature | |
Fixed installation | -30 to 80°C |
Flexible installation | -15 to 80°C |
Mechanical properties
Dimensions | |
Length | 1.5 m |
Diameter | 4.9 mm |
Bend radius | 15x outer diameter |
Material number:
X20CA4S00.0015Description:
SmartWire attachment cable, X20TB12 to SmartWire connector, 1.5 m
Certificates | Version (Date) | Download |
---|---|---|
UK Declaration ACOPOSmicro | PDF / 109 KB |