Short description
Interfaces POWERLINK
System module CPU
General information
Diagnostics
CPU function Yes, using LED status indicator
POWERLINK Yes, using LED status indicator
Support
Dynamic node allocation (DNA) Yes
Power consumption
Internal I/O 0.6 W
Electrical isolation
Fieldbus - X2X Link Yes
Fieldbus - I/O Yes
Certifications
CE Yes
CRA (Cyber Resilience Act) In preparation
Functional safety IEC 61508 in preparation
EN 62061 in preparation
EN ISO 13849-1 in preparation
IEC 61511 in preparation
B&R ID code 0x2C9C
Cooling Fanless
Status indicators CPU function, POWERLINK
Power consumption 4 W
Power consumption for X2X Link power supply 1.42 W
Additional power dissipation caused by actuators (resistive) [W] -
Safety characteristics
Note See section "Safety characteristics".
Input SL / BC / X2X Link power supply
Input voltage 24 VDC -15% / +20%
Input current Max. 0.9 A
Fuse Integrated, cannot be replaced
Reverse polarity protection No
Output SL / BC / X2X Link power supply
Nominal output power 7 W
Parallel connection Yes
Redundant operation Yes
Overload characteristics Short-circuit proof, temporary overload
Input I/O power supply
Input voltage 24 VDC -15% / +20%
Fuse Required line fuse: Max. 10 A slow-blow
Reverse polarity protection No
Output I/O power supply
Nominal output voltage 24 VDC
Behavior on short circuit Required line fuse
Permissible contact load 10 A
Interfaces
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex No
Autonegotiation Yes
Auto-MDI/MDIX Yes
Min. cycle time
Fieldbus 200 µs
X2X Link 200 µs
Fieldbus POWERLINK controlled node
Variant 2x shielded RJ45 port (hub)
Line length Max. 100 m between 2 nodes (segment length)
Transfer rate 100 Mbit/s
Synchronization between bus systems possible Yes
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level 0 to 2000 m: No limitation
2000 to 4000 m: Reduction of the ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation 0 to 60°C
Vertical mounting orientation 0 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Dimensions
Width 62.5+0.2 mm
Height 99 mm
Depth 75 mm
Note X20 end cover plate (right) included in delivery
12-pin X20 terminal block, safety-keyed, included in delivery
Weight 198 g
Material number:
X20SL8201
Description:
X20 SafeLOGIC controller, Gen.3 (Safety+) openSAFETY gateway, 1 POWERLINK interface, controlled node, integrated 2-port hub, with X20 bus controller, including power supply module for internal I/O power supply and X2X power supply, 1x terminal block X20TB52 and X20 end cover plate (right) X20AC0SR1 included
Automation Studio HW Upgrades Version (Date) Download
V6.0 HW Upgrade (X20SL8201) EXE / 1 MB
Certificates Version (Date) Download
EU Data Act - X20 SafePLC - Connected Product Information Notice PDF / 92 KB
EU_Declaration_of_Conformity_X20_FS PDF / 428 KB
M6A 041745 0023 TÜV Süd FS Certificate Safety+ PDF / 3 MB
Documentation Version (Date) Download
Data sheets SafeIO and SafeLogic PDF / 29 MB
Integrated safety technology user's manual PDF / 47 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Macro/Article data 4.0.5 (X20SL8201) EXE / 657 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D files STEP X20SL8201 ZIP / 411 KB

Please choose country and language

B&R Logo