Short description
| I/O module | 10 digital inputs 9 to 32 VDC for 1-wire connections |
General information
| Electrical isolation | |
| Digital - Digital | No |
| Certifications | |
| UN ECE-R10 | Yes |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| B&R ID code | 0xEBC1 |
| Status indicators | - |
| Power consumption | 0.37 W |
Multi-function inputs
| Multifunction digital inputs (MF-DI) | |
| Quantity | 10 |
| Functions | Digital input, sink/source circuit - configurable per channel, configurable software input filter, counter input with 50 kHz counter frequency, gate measurement, AB encoder |
Digital inputs
| Input filter | |
| Hardware | 3 μs |
| Software | Default 1 ms, configurable between 0 and 25 ms in 0.1 ms increments |
| Quantity | 10 |
| Input voltage | 9 to 32 VDC |
| Input current at 24 VDC | Typ. 1.2 / 2.5 / 3.6 mA, configurable using software |
| Input circuit | Sink/Source, configurable |
| Input resistance | Typ. 6.5 / 9 / 18 kΩ, configurable |
| Switching threshold | 50% supply voltage |
Ambient conditions
Mechanical properties
| Dimensions | |
| Width | 47 mm |
| Length | 95 mm |
Material number:
X90DI110.10-00Description:
- 9 to 32 VDC
- 10 digital inputs
- Sink or source circuit
- Counter inputs 50 kHz
- X2X Link
The DI option board offers 10 additional digital inputs that can be configured as 6.9 / 10 / 22 kΩ sink or source inputs. Communication to the mainboard is implemented using X2X Link.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (X90DI110.10-00) | EXE / 515 KB | |
| V6.0 HW Upgrade (X90DI110.10-00) | EXE / 554 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X90DI110.10-00 | PDF / 297 KB | |
| X90 mobile System User´s Manual | PDF / 27 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X90 EPLAN P8 from V2.4 | EXE / 69 MB |