Short description
I/O module 4 analog outputs or 4 digital inputs 9 to 32 VDC for 1-wire connections
General information
Electrical isolation
Digital - Analog No
Certifications
UN ECE-R10 Yes
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
B&R ID code 0xEBC4
Status indicators -
Power consumption 0.55 W
Multi-function outputs
Multifunction analog outputs (MF-AO)
Quantity 4
Functions Analog output, 12-bit digital converter resolution, integrated output protection, digital input, sink/source circuit - configurable per channel, software input filter
Digital inputs
Input filter
Hardware 300 µs
Software Default 1 ms, configurable between 0 and 25 ms in 0.1 ms increments
Quantity 0 to 4, depends on the use of multifunction inputs/outputs
Input voltage 9 to 32 VDC
Input current at 24 VDC Typ. 1.3 / 2.6 / 3.7 mA, configurable
Input circuit Sink/Source, configurable
Input resistance Typ. 6.5 / 9 / 18 kΩ, configurable
Input delay <0.5 ms (at 160 µs sampling rate)
Switching threshold 50% supply voltage
Analog outputs
Output format
Data type INT
Voltage INT 0x0000 - 0x7FFF / 1 LSB = 0x0008 = 2.5 mV
Current INT 0x0000 - 0x7FFF / 1 LSB = 0x0008 = 4.9 μA
Load per channel
Voltage Max. 10 mA, load ≥1 kΩ
Current Max. load 500 Ω
Max. gain drift
Voltage 0.02%/°C
Current 0.04%/°C
Max. offset drift
Voltage 0.01%/°C
Current 0.01%/°C
Max. offset
Voltage 0.1 V
Current 0.2 mA
Error caused by load change
Voltage Max. 0.11%, from 1 kΩ to 10 MΩ, resistive
Current Max. 1.4%, from 1 to 500 Ω, resistive
Quantity 0 to 4, depends on the use of multifunction inputs/outputs
Output 0 V (high resistance) / 0.1 to 10 V / 0 mA (high resistance) / 0.2 to 20 mA
Max. output current 10 mA (at voltage output)
Digital converter resolution 12-bit
Conversion time 300 µs for all outputs
Settling time on output change over entire range 700 µs
Switch on/off behavior Output disabled by semiconductor for startup
Max. error at 25°C <1%
Output protection Short-circuit proof
Short-circuit proof Current limiting 90 mA
Output filter First-order low-pass filter / cutoff frequency 10 kHz
Nonlinearity <0.02%
Operating conditions
Mounting orientation
Any Yes
Degree of protection per EN 60529 Up to IP69K
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -40 to 85°C housing surface
Vertical mounting orientation -40 to 85°C housing surface
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 100%, condensing
Storage 5 to 100%, condensing
Transport 5 to 100%, condensing
Mechanical properties
Dimensions
Width 47 mm
Length 95 mm
Material number:
X90AO410.04-00
Description:
  • 9 to 32 VDC
  • 4 analog outputs or digital inputs
  • X2X Link

The AO option board offers 4 additional analog outputs, each of which can be configured as a current or voltage output. Communication to the mainboard is made possible via X2X Link. The pins in use can also be used as digital inputs; it is possible to toggle them between sink mode and source mode.

Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (X90AO410.04-00) EXE / 655 KB
Certificates Version (Date) Download
EU Data Act - X90 - Connected Product Information Notice PDF / 92 KB
EU Declaration Industrial sector X90 PDF / 163 KB
EU Declaration Mobile machinery X90 PDF / 146 KB
EU Declaration Railway X90 PDF / 309 KB
UK Declaration Industrial sector X90 PDF / 110 KB
UN ECE-R10 PDF / 382 KB
Documentation Version (Date) Download
Datasheet X90AO410.xx-00 PDF / 322 KB
X90 mobile System User´s Manual PDF / 27 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X90 EPLAN P8 from V2.4 EXE / 69 MB

Please choose country and language

B&R Logo