General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD
B&R ID code 0xB1CD
Configuration software Automation Studio (version 3.0.81.xx or later) / SYCONnet
Controller
Processor netX 100
Dual-port memory 64 kB
Fieldbus
Type PROFIBUS DP master
Execution DSUB, 9-pin, male
Transfer rate Max. 12 Mbit/s
Slaves Max. 125
Cyclic data Max. 7168 bytes
DPV1 class 1, 2 Yes
Configuration data 244 bytes/slave
Application-specific parameters 237 bytes/slave
Electrical properties
Nominal voltage +3.3 V ±5%
Nominal current 650 mA
Ambient conditions
Temperature
Operation 0 to 55°C
Mechanical properties
Dimensions
Width 120 mm
Height 73.2 mm
Depth 18.5 mm
Installation in
B&R Automation PC Yes
B&R Panel PC Yes
Desktop PC Yes
Slot Standard PCI half-size module, plug and play
Material number:
5ACPCI.XDPM-00
Description:

The 5ACPCI.XDPM-00 is equipped with a ProfibusDP master interface and can therefore be used as a master in a ProfibusDP network. Data is exchanged via the dual port memory.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5ACPCI.XDPM-00) EXE / 638 KB
V4.0 HW Upgrade (5ACPCI.XDPM-00) EXE / 863 KB
Documentation Version (Date) Download
B&R Hilscher Fieldbus cards PDF / 3 MB
Datasheet 5ACPCI.XDPM-00 PDF / 680 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
Hilscher firmware (5ACPCI.XDPM-00) ZIP / 199 KB

Please choose country and language

B&R Logo