General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
Motor power
Specified on nameplate 1.1 kW (1.5 HP)
Mains connection
Mains current
At 200 VAC 12.2 A
At 240 VAC 10.3 A
Mains input voltage 1x 200 VAC -15% to 240 VAC +10%
Frequency 50 to 60 Hz ±5%
Apparent power (at 240 VAC) 2.5 kVA
Max. assumed short-circuit current (Isc)
(short-circuit current at connection point)
1 kA
Inrush current Max. 19.1 A
Power dissipation at nominal load and nominal clock frequency 66 W
Integrated EMC filter Yes
Line-conducted and radiated emissions
With integrated filter
Motor cable length per IEC/EN 61800-3
Cat. C2 environment 1 (public power network)
10 m
Motor cable length per IEC/EN 61800-3
Cat. C3 environment 2 (industrial power system)
10 m
With add-on filter
Motor cable length per IEC/EN 61800-3
Cat. C1 environment 1 (public power network)
20 m
Motor cable length per IEC/EN 61800-3
Cat. C2 environment 1 (public power network)
50 m
Motor cable length per IEC/EN 61800-3
Cat. C3 environment 2 (industrial power system)
100 m
With add-on filter 8I0FS016.200-1
Motor connection
Derating of continuous output current depending on ambient temperature
At nominal clock frequency (4 kHz) No derating (up to 50°C)
Other clock frequencies The derating curves are included in the installation instructions, which can be downloaded from the website (www.br-automation.com).
Derating of continuous output current depending on installation elevation
Starting at 1000 m above sea level 1%, per 100 m
Clock frequency
Min. 2 kHz
Max. 16 kHz
Braking torque
With braking resistor Up to 170% of the rated motor torque
Max. motor cable length
Shielded cable 50 m
Non-shielded cable 100 m
Motor control profiles
Induction motor Sensorless vector control:
1. Voltage controlled with constant torque → standard mode
2. Voltage controlled with variable torque → energy saving mode e.g. for fans and pumps
Sensorless slip control:
1. With V/f characteristic curve for constant torque → standard mode
2. With V/f characteristic curve for constant torque (up to 6 f-ranges) → Custom mode for special applications
3. With V/f characteristic curve for quadratically increasing torque → Energy-saving mode, e.g. for fans and pumps
Synchronous motor Sensorless vector control:
1. Voltage controlled with constant torque → standard mode
Nominal output current 6.9 A
Max. transient current for 60 s 10.4 A
Output frequency range 0.1 to 599 Hz
Nominal clock frequency 4 kHz
Main protective functions of inverter Thermal protection against power stage overheating
Protection against short circuits between motor phases, overcurrent between output phases and ground, overvoltages on the DC bus, exceeding the speed limit.
Safety function for: Overvoltage and undervoltage of the mains supply, mains phase failure with 3-phase power supply
Brake chopper
Integrated dynamic brake transistors Yes
Min. resistance value (external) 27 Ω
24 VDC power supply
Input voltage 24 VDC (-15%/+20%)
Current Max. 1.1 A
Available internal power supplies
Output voltage 24 VDC
Max. output current at 24 VDC 100 mA
Output voltage 10 VDC
Max. output current at 10 VDC 10 mA
Output voltage 24 VDC 24 VDC (-15%/+20%)
Output voltage 10 VDC 10 VDC (-0%/+10%)
Interfaces
POWERLINK
Type Type 3
Digital inputs
Electrical isolation
Input - ACOPOSinverter Yes
Input - Input No
Digital input 5
Max. input frequency 20 kHz
Quantity 6
Nominal voltage 24 VDC (max. 30 VDC)
Input circuit Source or sink
Switching threshold Sink: >19 V (position 0), <13 V (position 1)
Source: <5 V (position 0), >11 V (position 1)
Sampling time 8 ms ±0.7 ms
Safe input - STO (Safe Torque Off)
Input impedance
Current consumption 16 mA
Electrical isolation
Input - ACOPOSinverter Yes
Input - Input No
Quantity 1
Nominal voltage 24 VDC (max. 30 VDC)
Input impedance 1.5 kΩ
Analog inputs
Electrical isolation
Input - Input No
Input - ACOPOSinverter Yes
Input
Voltage AI1: 0 to 10 VDC
AI2: 0 ±10 VDC, max. 30 VDC
Current 0 to 20 mA (or 4 to 20 mA)
Input impedance
Voltage 30 kΩ
Current 250 Ω
Quantity 3
Nonlinearity ±0.2%, max. ±0.5%
Basic accuracy At 25°C: ±0.5%
At -10 to 60°C: ±0.7%
Resolution 10-bit
Sampling time 2 ms
Digital outputs
Quantity 1
Nominal voltage 24 VDC -15%/+20%
Max. voltage 30 VDC
Output circuit Source or sink
Sampling time 2 ms
Max. current 100 mA
Relay outputs
Execution
Relay 1 1 changeover contact
Relay 2 1 normally open contact
Electrical isolation
Output - ACOPOSinverter Yes
Output - Output No
Quantity 2
Nominal voltage 30 VDC / 250 VAC
Switching current range Min. switching current: 5 mA at 24 VDC
Max. switching current:
R1 at cos φ = 1: 3 A at 250 VAC / 4 A at 30 VDC
R2 at cos φ = 1: 5 A
R1 and R2 at cos φ = 0.4: 2 A
Response time (max.) 2 ms
Analog outputs
Electrical isolation
Output - ACOPOSinverter Yes
Output - Output No
Max. load impedance
Voltage 470 Ω
Current 800 Ω
Quantity 1
Output 0 to 10 V or 0 to 20 mA
Nonlinearity ±0.3%
Basic accuracy At 25°C: ±1%
At -10 to 60°C: ±2%
Update time 2 ms
Resolution 10-bit
Electrical properties
Energy efficiency (IE classification)
Power dissipation relative to continuous apparent power IE2 (10; 25): 1.2% (1x 200 VAC); 1% (1x 240 VAC)
IE2 (50; 25): 1.1% (1x 200 VAC); 0.9% (1x 240 VAC)
IE2 (10; 50): 1.5% (1x 200 VAC); 1.3% (1x 240 VAC)
IE2 (50; 50): 1.4% (1x 200 VAC); 1.2% (1x 240 VAC)
IE2 (90; 50): 1.5% (1x 200 VAC); 1.3% (1x 240 VAC)
IE2 (10; 100): 2.2% (1x 200 VAC); 1.9% (1x 240 VAC)
IE2 (50; 100): 2.1% (1x 200 VAC); 1.8% (1x 240 VAC)
IE2 (90; 100): 2.4% (1x 200 VAC); 2% (1x 240 VAC)
Nominal losses in standby mode 6 W
Operating conditions
Degree of protection per EN 61800-5-1 IP20
Relative humidity per IEC 60068-2-3 5 to 95%, non-condensing
No dripping water
Maximum installation elevation ≤1000 m without derating
1000 to 3000 m with Derating
Max. pollution degree per IEC/EN 61800-5-1 2 (non-conductive pollution)
Ambient conditions per IEC 60721-3-3 Class 3C3 and 3S2
Operating position Vertical mounting orientation ±10°
Ambient conditions
Temperature
Operation -10 to 50°C without derating
50 to 60°C with derating
Storage -25 to 70°C
Max. vibration resistance 1 gn 13 to 200 Hz EN/IEC 60068-2-6
1.5 mm peak to peak 2 to 13 Hz EN/IEC 60068-2-6
Mechanical properties
Dimensions
Width 105 mm
Height 189 mm
Height without shield plate 143 mm
Depth 158 mm
Weight 1.6 kg
Material number:
8I66S200110.00-000
Description:

Base device for ACOPOSinverter P66 and P64new, 1 x 200 to 240 V, 1.1 kW, integrated EMC filter and brake chopper, shield plate included in delivery

Order number - ACOPOSinverter P66:
8I66S200110.0P-000: Inverter with POWERLINK communication card
8I66S200110.0X-000: Inverter with X2X Link communication card
8I66S200110.0C-000: Inverter with integrated CANopen interface

Order number - ACOPOSinverter P64new:
8I64S200110.0X-000: Inverter with X2X Link communication card

Included in delivery
Optional EMC kit
8I0XE066.402-1 ACPi P66 EMC kit for size B 1ph. 200…240 VAC: Power output class: 1.1 -2.2 kW 3ph. 200…240 VAC: Power output class: 1.1 - 2.2 kW 3ph. 380…500 VAC: Power output class: 0.37 - 1.5 kW 3ph. 525…600 VAC: Power output class: 0.75 - 1.5 kW
Optional Accessories
Cable and adapters
8I0XD304.310-1 RJ45 cable, 10 m, for remote use of the display for the ACOPOSinverter.
8I0XD304.305-1 RJ45 cable, 5 m, for remote use of the display for the ACOPOSinverter.
8I0XD304.303-1 RJ45 cable, 3 m, for remote use of the display for the ACOPOSinverter.
8I0XD304.301-1 RJ45 cable, 1 m, for remote use of the display for the ACOPOSinverter.
8I0XC001.003-1 USB adapter cable, USB to Modbus, for ACOPOSinverter.
Cable and adapters (CANopen)
8I0XT001.000-1 Terminating resistor 120 Ω, RJ45, for integrated CANopen interface of the ACOPOSinverter.
8I0CA001.000-1 Y-cable, RJ45, daisy chain connection ≤0.3 m, for integrated CANopen interface of the ACOPOSinverter.
Fans (spare part)
Graphic display
8I0XD305.300-1 Female to female adapter, RJ45, for graphics display of the ACOPOSinverter.
8I0XD303.300-1 Front cover for installation kit, IP65 protection, for graphic display of the ACOPOSinverter.
8I0XD302.300-1 Installation kit, IP54 protection, for graphic display of the ACOPOSinverter.
8I0XD301.300-1 Graphics display for ACOPOSinverter, 240 x 160 pixels, 8 lines, backlight, function keys, navigation key, IP54 protection.
Optional EMC filters
8I0FS016.200-3 ACPi additional EMC input filter 3-phase 47 A supply voltage 1-phase: 200...240 V 50/60 Hz
8I0FS016.200-1 16 A EMC filter for ACOPOSinverter P76 and P74new (1-phase 200-240 V, 1.1-1.5 kW).
Optional braking resistors
8I0BR100.000-1 Braking resistor ohmic value: 100 Ω continuous braking power: 0.05 kW degree of protection (IP): IP20
Optional line chokes
8I0CS018.000-1 Mains choke 1-phase 18 A Can be used for ACOPOSinverter P66, P74new, P76 1x 200 to 240 VAC: 1.1 to 2.2 kW
Terminal blocks
8TB2108.2210-00 8-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2108.2010-00 8-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2104.2210-00 4-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2104.2010-00 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
X2X Link Cable
X67CA0X99.5000 Cable for custom assembly, 500 m
X67CA0X99.1000 Cable for custom assembly, 100 m
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (8I64xxxxxxx.00x-1) EXE / 12 MB
V4.0 HW Upgrade (8I64xxxxxxx.00x-1) EXE / 12 MB
V4.3 HW Upgrade (8I66xxxxxxx.0P-xxx) EXE / 24 MB
V4.3 HW Upgrade (8I66xxxxxxx.0X-xxx) EXE / 20 MB
V4.6 HW Upgrade (8I66xxxxxxx.0X-xxx) EXE / 19 MB
V6.0 HW Upgrade (8I64xxxxxxx.00x-1) EXE / 12 MB
Certificates Version (Date) Download
Certificate ACOPOSinverter P66/P74/P76 Safety PDF / 576 KB
E225616 UL Certificate of Compliance ACOPOSinverter_Px6_Px4 PDF / 321 KB
Documentation Version (Date) Download
ACOPOSinverter P64new User's Manual PDF / 2 MB
ACOPOSinverter P66 User's Manual PDF / 24 MB
Safety Data Sheet ACPi P66 P76 PDF / 759 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSinverter EPLAN P8 from 2.4 EXE / 84 MB
Fieldbus equipment description files Version (Date) Download
ACOPOSinverter P66 EDS Package ZIP / 37 KB
General Version (Date) Download
ACPi SafeConfigurator
M-CAD (Mechan. Templates) Version (Date) Download
ACOPOSinverter P66 CAD 2D 3D ZIP / 15 MB
Tools / Utilities / Examples Version (Date) Download
Sistema (VDMA) library ZIP / 5 KB

Please choose country and language

B&R Logo