Short description
| Bus receiver | X2X Link bus receiver |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Overload | Yes, using LED status indicator and software |
| Power consumption | |
| External I/O | 500 mW |
| Electrical isolation | |
| X2X Link - Frequency inverter | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| B&R ID code | 0xB0E4 |
| Status indicators | Operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Operating conditions
| Mounting orientation | |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | -10 to 60°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Terminal blocks must be ordered separately. 2x 8TB2104.2010-00 (corresponds to 0TB704.9) or 2x 8TB2104.2210-00 (corresponds to 0TB704.91) or 1x 8TB2108.2010-00 or 1x 8TB2108.2210-00 |
Material number:
8I0IF109.400-2Description:
2x X2X Link interface, interface module for ACOPOSinverter P64new
X2X Link communication cards available in following packages:
- 8I64S200018.0X-000
- 8I64S200037.0X-000
- 8I64S200055.0X-000
- 8I64S200075.0X-000
- 8I64S200110.0X-000
- 8I64S200150.0X-000
- 8I64S200220.0X-000
- 8I64T200018.0X-000
- 8I64T200037.0X-000
- 8I64T200055.0X-000
- 8I64T200075.0X-000
- 8I64T200110.0X-000
- 8I64T200150.0X-000
- 8I64T200220.0X-000
- 8I64T200300.0X-000
- 8I64T200400.0X-000
- 8I64T200550.0X-000
- 8I64T200750.0X-000
- 8I64T201100.0X-000
- 8I64T201500.0X-000
- 8I64T400037.0X-000
- 8I64T400055.0X-000
- 8I64T400075.0X-000
- 8I64T400110.0X-000
- 8I64T400150.0X-000
- 8I64T400220.0X-000
- 8I64T400300.0X-000
- 8I64T400400.0X-000
- 8I64T400550.0X-000
- 8I64T400750.0X-000
- 8I64T401100.0X-000
- 8I64T401500.0X-000
Optional Accessories
Terminal blocks
| 8TB2104.2010-00 | 2x X2X Link interface, interface module for ACOPOSinverter P64new. |
| 8TB2104.2210-00 | 2x X2X Link interface, interface module for ACOPOSinverter P64new. |
| 8TB2108.2010-00 | 2x X2X Link interface, interface module for ACOPOSinverter P64new. |
| 8TB2108.2210-00 | 2x X2X Link interface, interface module for ACOPOSinverter P64new. |
X2X Link Cable
| X67CA0X99.1000 | 2x X2X Link interface, interface module for ACOPOSinverter P64new. |
| X67CA0X99.5000 | 2x X2X Link interface, interface module for ACOPOSinverter P64new. |
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOSinverter_Px6_Px4 | PDF / 321 KB |