Short description
Stepper motor Stepper motor flange size 56.4 mm, length 78.5 mm, incremental encoder
General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Specific motor data
wiring Serial
Current 3 A
Resistance/Phase 1.6 Ω
Inductance/Phase 5.2 mH
Stall torque 1.25 Nm
Holding torque 1.8 Nm
Detent torque <50 mNm
Rotor inertia Approx. 245 gcm2
General motor data
Stepping angle 1.8°
Max. surface temperature 95°C
Average period of operation between failures 21,000 hours
Shaft type Flat-sided shaft (D-cut)
Insulation class B (130°C)
Insulation resistance 100 MΩ min. 500 VDC
Dielectric resistance 500 VAC for 1 minute
Driver supply voltage Max. 80 VDC
Operating conditions
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation -20 to 40°C
Storage -30 to 85°C
Transport -30 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Electrical properties - Encoder
Number of outputs 3
A / B / R
Resolution 1024 increments / 256 positions per rotation
Output circuit Push/Pull level, asymmetrical
Output protection Protection against short circuit
Current consumption Max. 12 mA + Output load
Supply voltage 18 to 30 VDC
Max. output current ±10 mA per output
Mechanical properties
Max. radial load 73.5 N
Max. axial load The permissible axial load is not permitted to be greater than the motor mass.
Weight 750 g
Length 78.5 mm
Material number:
80MPD3.300S014-01
Description:
2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
Optional Accessories
Accessories
80XMPXAC0.00-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
Hybrid cables
80CM01013.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM02013.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM03013.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM05013.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM10013.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM15013.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM25013.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
Incremental encoder cables
80CM00703.25-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM01003.25-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM01703.25-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM02003.25-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM03003.25-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM05003.25-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM07503.25-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM10003.25-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM15003.25-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM20003.25-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
Motor cables
80CM01001.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM01501.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM02001.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM03001.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM05001.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM10001.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM15001.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
80CM20001.21-01 2-phase hybrid stepper motor, 56.4 mm flange, length 78.5 mm, ABR 24 VDC, 3 A series, 1.8 Nm holding torque, 1.25 Nm stall torque
Certificates Version (Date) Download
EU Declaration Motors Hybrid PDF / 166 KB
UK Declaration Motors Hybrid PDF / 135 KB
Documentation Version (Date) Download
Stepper motors user's manual PDF / 49 MB

Please choose country and language

B&R Logo