General information
| Cable cross section | 4x 0.14 mm² + 2x 0.35 mm² |
| Durability | Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils |
| Certification | UL AWM Style 20963, 80°C, 30 V, E63216 |
Cable construction
| Supply lines | |
| Quantity | 2 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Red, black |
| Variant | Tinned copper stranded wire |
| Cross section | 0.35 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Gray, yellow, green, white |
| Variant | Tinned copper stranded wire |
| Shield | No |
| Stranding | All 4 wires together |
| Outer jacket | |
| Material | PUR |
| Color | Gray |
| Labeling | B&R 4x0.14+2x0.35 FLEX UL AWM STYLE 20963 80°C 30 V E63216 |
| Cable stranding | With terminating foil shield |
| Cable shield | Copper braiding, optical coverage ≥85% and foil shield |
Electrical properties
| Test voltage | |
| Wire - Wire | 1.5 kV |
| Wire - Shield | 0.8 kV |
| Conductor resistance | |
| 0.14 mm² | ≤134 Ω/km |
| 0.34 mm² | >55 Ω/km |
| Insulation resistance | >200 MΩ/km |
Ambient conditions
| Temperature | |
| Moving | -10 to 50°C |
| Static | -20 to 80°C |
Material number:
80CM01003.25-01Description:
Incremental encoder cable, length 1 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration ACOPOSmicro | PDF / 201 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet ABR encoder cable | PDF / 189 KB |