General information
Number of slots 8
Cooling and mounting type Pass-through mounting
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
DC bus connection
Voltage
Nominal 750 VDC
Continuous power 200 kW
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 20 kW per 1000 m
Cross section
DC+, DC- 72 mm²
PE 72 mm²
24 VDC auxiliary supply
Voltage 25 VDC ±1.6%
Continuous power 1500 W
Max. power consumption per slot (PFan8B0M...) 8.25 W
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 150 W per 1000 m
Cross section
24 VDC, COM 21.3 mm²
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP64
Fan module: IP54 (8B0M0040HFF0.000-1)
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 492 mm
Height 378 mm
Depth 14 mm
Weight 12.8 kg
Material number:
8B0M0080HF00.000-1
Description:
  • Pioneering power distribution system
  • Integrated distribution of power and auxiliary power supply
  • Shockproof
  • Option slots possible
ACOPOSmulti mounting plate with backplane, 8 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
Mandatory Accessories
Fan modules
8B0M0040HFF0.000-1 ACOPOSmulti fan module for mounting plate 8B0MxxxxHF00.xxx-x and 8EMFxxxx000.0000-1
Optional Accessories
I/O supply cable
X67CA0P00.0002 Power connection cable, 4-pin, straight, 0.25 m
X67CA0P20.0010 Power attachment cable, 4-pin, straight, 1.0 m
X67CA0P20.0050 Power attachment cable, 4-pin, straight, 5 m

Please choose country and language

B&R Logo