Short description
Accessories Power attachment cable, 4-pin, straight, 5 m
General information
Note PVC- and silicone-free
PWIS- and halogen-free
Durability Good chemical and oil resistance
Flame-retardant
Good UV and ozone resistance
Cable cross section
AWG 4x 20 AWG
mm² 4x 0.5 mm²
Cable construction
Cable shield Not shielded
Outer jacket
Material Polyurethane (PUR)
Color Black
Wires
Wire insulation Polypropylene (PP) 9Y
Wire colors Brown, black, blue, white
Type Uncoated copper ETP1
Fine stranded wire (42x 0.1 mm / 42x 38 AWG), class 6
Stranding Not stranded
Electrical properties
Nominal current Max. 4 A per EN / Contact at 40°C
Max. 3 A per UL / Contact
Operating voltage Max. 60 V
Degree of insulation Category II per IEC 61076-2
Conductor resistance ≤57 Ω/km
Insulation resistance ≥100 MΩ
Operating conditions
Degree of protection per EN 60529
Connector/Coupling IP67, only when screwed in
Ambient conditions
Temperature
Transport -40 to 90°C
Fixed installation -30 to 90°C
Flexible installation -25 to 60°C
Mechanical properties
Dimensions
Length 5 m
Diameter 5 mm ±0.2 mm
Bend radius
Fixed installation ≥5x outer diameter
Flexible installation ≥10x outer diameter
Drag chain data
Acceleration Max. 5 m/s²
Flex cycles 5 million
Speed Max. 3.3 m/s
Material number:
X67CA0P20.0050
Description:
Power attachment cable, 4-pin, straight, 5 m
Certificates Version (Date) Download
E115267 UL CoC X67 PDF / 345 KB
EU Declaration PLC X67 PDF / 674 KB
Documentation Version (Date) Download
X67 System User´s Manual PDF / 19 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP I/O Supply Cable X67CA0PP20 ZIP / 55 KB

Please choose country and language

B&R Logo