General information
Number of slots 4
Cooling and mounting type Cold plate mounting
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
DC bus connection
Voltage
Nominal 750 VDC
Continuous power 200 kW
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 20 kW per 1000 m
Cross section
DC+, DC- 72 mm²
PE 72 mm²
24 VDC auxiliary supply
Voltage 25 VDC ±1.6%
Continuous power 1500 W
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 150 W per 1000 m
Cross section
24 VDC, COM 21.3 mm²
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Evenness of mounting surface Evenness of 1 mm over the entire mounting surface
Flow rate
Minimum 3 l/min
Maximum 6 l/min
Pressure drop depending on flow volume
3 l/min Typ. 0.3 bar
6 l/min Typ. 0.7 bar
Test pressure 10 bar for 1 minute, air inside, water outside
Max. continuous pressure 5 bar
Max. permissible return temperature 60°C
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 254.5 mm
Height 378 mm
Depth 17 mm
Weight 3.8 kg
Material number:
8B0M0040HC00.000-1
Description:
  • Pioneering power distribution system
  • Integrated distribution of power and auxiliary power supply
  • Shockproof
  • Option slots possible
ACOPOSmulti mounting plate with backplane, 4 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
Optional Accessories
Accessory sets
8BXW000.0000-00 Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, angled
8BXW001.0000-00 Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, straight
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 302 MB
Datasheet 8B0M0040HC00.000-1 PDF / 1 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8B0M0040HC00.000-1 ZIP / 224 KB

Please choose country and language

B&R Logo