General information
Short description | ACOPOSmulti accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x, straight |
Certifications | |
CE | Yes |
Mechanical properties
Housing | |
Material | Brass, nickel-plated |
Dimensions | |
Height | 25 mm |
Depth | 14 mm |
Diameter | 8 mm |
Weight | 14 g |
Material number:
8BXW001.0000-00Description:
Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, straight
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8BXW001.0000-00 | PDF / 109 KB | |
Datasheet 8BXW001.0000-00 | PDF / 109 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8BXW001.0000-00 | ZIP / 7 KB |