General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Number of slots 2
Cooling and mounting type Cold plate mounting
DC bus connection
Voltage
Nominal 750 VDC
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 20 kW per 1000 m
Cross section
DC+, DC- 72 mm²
PE 72 mm²
Continuous power 200 kW
24 VDC auxiliary supply
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 150 W per 1000 m
Cross section
24 VDC, COM 21.3 mm²
Voltage 25 VDC ±1.6%
Continuous power 1500 W
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Flow rate
Minimum 3 l/min
Maximum 6 l/min
Pressure drop depending on flow volume
3 l/min Typ. 0.3 bar
6 l/min Typ. 0.7 bar
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Evenness of mounting surface Evenness of 1 mm over the entire mounting surface
Test pressure 10 bar for 1 minute, air inside, water outside
Max. continuous pressure 5 bar
Max. permissible return temperature 60°C
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 147.5 mm
Height 378 mm
Depth 17 mm
Weight 1.9 kg
Material number:
8B0M0020HC00.000-1
Description:
  • Pioneering power distribution system
  • Integrated distribution of power and auxiliary power supply
  • Shockproof
  • Option slots possible
ACOPOSmulti mounting plate with backplane, 2 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
Optional Accessories
Accessory sets
8BXW001.0000-00 Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, straight
8BXW000.0000-00 Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, angled
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 963 KB
UK Declaration Servos ACOPOSmulti PDF / 337 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8B0M0020HC00.000-1 PDF / 1 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8B0M0020HC00.000-1 ZIP / 126 KB

Please choose country and language

B&R Logo