General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
KC Yes
Cooling and mounting type Wall mounting
DC bus connection
Voltage
Nominal 750 VDC
Operating range in continuous operation 260 to 800 VDC
Full continuous power 315 to 800 VDC
Continuous power consumption Max. 880 W
Power dissipation with continuous power 22 W (0% continuous power)
35 W (50% continuous power)
80 W (100% continuous power)
DC bus capacitance 220 nF
Variant ACOPOSmulti backplane
24 VDC output
Output voltage
DC bus voltage (UDC): 260 to 315 VDC 25 VDC * (UDC / 315)
DC bus voltage (UDC): 315 to 800 VDC 24 VDC ±6%
Continuous current
Normal mode (via DC bus) 32 ADC
Supply mode (via +24 Vin) 30 ADC
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 80 W per 1000 m
Continuous power 800 W
Reduction of continuous power at ambient temperatures starting at 40°C No reduction
Reduction of continuous power depending on cooling method No reduction
Startup delay Max. 1 s
Startup time Approx. 5 to 20 ms
Residual ripple Typ. 50 mVSS
24 VDC internal system power supply
Peak current (<4 s)
DC bus voltage (UDC): 350 to 800 VDC 42 ADC
Protective measures
No-load proof Yes
Overload-proof Yes
Short-circuit proof Yes
Feedback protection Max. 26 VDC (also when the power is switched off)
Overtemperature protection Yes
Dielectric strength to ground ±50 VDC
Output/Input isolation SELV / PELV requirements
Output voltage 25 VDC ±1.6%
Variant ACOPOSmulti backplane
24 VDC Out
Output voltage
DC bus voltage (UDC): 260 to 315 VDC 25 VDC * (UDC / 315)
DC bus voltage (UDC): 315 to 800 VDC 24 VDC ±6%
Protective measures
No-load proof Yes
Overload-proof Yes
Short-circuit proof Yes
Feedback protection Max. 35 VDC (also when the power is switched off)
Overtemperature protection Yes
Dielectric strength to ground ±50 VDC
Output/Input isolation SELV / PELV requirements
Variant
24 VDC, COM Connector
Terminal connection cross section of 24 VDC Out 1 output
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 6 mm²
Approbation data
UL/C-UL-US 22 to 10 AWG
CSA 22 to 10 AWG
Terminal connection cross section of 24 VDC Out 2 output
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 2.5 mm²
Approbation data
UL/C-UL-US 22 to 12 AWG
CSA 22 to 12 AWG
Protection of 24 VDC Out 1 output 30 A (slow-blow) electronic, automatic reset
Protection of 24 VDC Out 2 output 5 A (slow-blow) electronic, automatic reset
24 VDC Out 1 controller input
Electrical isolation
Input - 24 VDC Yes
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Switching threshold
Low (24 VDC Out 1 is switched on) <5 V
High (24 VDC Out 1 is switched off) >15 V
Switching delay
ON (24 VDC Out 1 is switched on) Max. 25 ms
OFF (24 VDC Out 1 is switched off) Max. 0.25 ms
Terminal connection cross sections
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 2.5 mm²
Approbation data
UL/C-UL-US 30 to 12 AWG
CSA 22 to 12 AWG
Circuit Sink
Modulation compared to ground potential Max. ±50 V
Input current at nominal voltage Approx. 10 mA
Variant Connector
24 VDC In
Input voltage
Minimum 23 VDC
Nominal 24 VDC
Maximum 26 VDC
Switching delay
When switching to supply mode Typ. 5 ms
When starting up via 24 Vin Typ. 2 s
Protective measures
No-load proof Yes
Overload-proof Yes, ticker operation on overload (TON = 1 s,TOFF = 2.4 s)
Short-circuit proof Yes
Overtemperature protection Yes
Variant
24 VDC In, COM Connector
Terminal connection cross section of input "24 VDC In"
Flexible and fine-stranded wires
With wire end sleeves 0.5 to 6 mm²
Approbation data
UL/C-UL-US 22 to 10 AWG
CSA 22 to 10 AWG
Voltage drop between input and internal 24 VDC system power supply <0.5 V
Switch-on threshold +24 VDC internal system power supply <21.5 VDC
Max. continuous current 30 A
Status indicators 24Vi LED
ERRi LED
Undervoltage detection Yes (<20 VDC)
Overvoltage detection Yes (>26 VDC)
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Depth
Wall mounting 263 mm
Width 53 mm
Height 317 mm
Weight Approx. 3.3 kg
Module width 1
Material number:
8B0C0320HW00.00A-1
Description:
  • Input for connecting an external 24 VDC source (e.g. UPS)
  • Connections for supplying external 24 V devices
  • Extensive protective measures
ACOPOSmulti auxiliary supply module, 32 A, AS, wall mounting, 24 VIn 1x 30 A, 24 VOut 1x 30 A, 1x 5 A
Mandatory Accessories
Terminal block sets
8BZ0C032000.00A-1A ACOPOSmulti auxiliary supply module, 32 A, AS, wall mounting, 24 VIn 1x 30 A, 24 VOut 1x 30 A, 1x 5 A
Optional Accessories
Fan modules
8BXF001.0000-00 ACOPOSmulti auxiliary supply module, 32 A, AS, wall mounting, 24 VIn 1x 30 A, 24 VOut 1x 30 A, 1x 5 A
Terminal blocks
8TB2104.2010-00 ACOPOSmulti auxiliary supply module, 32 A, AS, wall mounting, 24 VIn 1x 30 A, 24 VOut 1x 30 A, 1x 5 A
8TB2106.2010-00 ACOPOSmulti auxiliary supply module, 32 A, AS, wall mounting, 24 VIn 1x 30 A, 24 VOut 1x 30 A, 1x 5 A
8TB3104.201M-11 ACOPOSmulti auxiliary supply module, 32 A, AS, wall mounting, 24 VIn 1x 30 A, 24 VOut 1x 30 A, 1x 5 A
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8B0C0320HW00.00A-1 PDF / 643 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8B0C0xx0HW00.xxx-1 ZIP / 105 KB

Please choose country and language

B&R Logo