Terminal block
Connection cross section
AWG wire 28 to 14 AWG
Wire end sleeves with plastic covering 0.2 to 1.5 mm²
Single-wire 0.2 to 1.5 mm²
Fine-stranded wires 0.2 to 1.5 mm²
With wire end sleeve 0.2 to 1.5 mm²
Note Label 1: Numbered consecutively
Coding C: 1001111001
1-row
Number of pins 10
Type of terminal block Screw clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Coding C
Pitch 3.5 mm
Wire stripping length 6 mm
Tightening torque 0.2 to 0.25 Nm
Electrical properties
Nominal voltage 320 V (IEC) / 300 V (UL)
Nominal current 17 A (IEC) / 10 A (UL)
Mechanical properties
Dimensions
Width 42 mm
Height 13 mm
Depth 18.5 mm
Weight 9.2 g
Material number:
8TB1110.20C-00
Description:
10-pin screw clamp terminal block, 1-row, pitch: 3.5 mm, numbered consecutively, coding C: 1001111001

Please choose country and language

B&R Logo