Please choose country and language

General information
Short description Screw clamp set for ACOPOSmulti 8BVI0110HxS0 modules: 1x 8TB3104.204G-00, 1x 8TB2104.203L-00, 1x 8TB2106.2010-00, 1x 8TB2108.2010-00
Certifications
CE Yes
UL cULus E225616
Power conversion equipment
Mechanical properties
Weight 68 g
Material number:
8BZVI0110S0.000-1A
Description:
Screw clamp set for ACOPOSmulti 8BVI0110HxS0 modules: 1x 8TB3104.204G-11, 1x 8TB2104.203L-00, 1x 8TB2106.2010-00, 1x 8TB2108.2010-00
Certificates Version (Date) Download
Declaration of conformity Servos PDF / 163 KB
E225616 UL Certificate of Compliance ACOPOSmulti PDF / 246 KB
Documentation Version (Date) Download
Datasheet 8BZVI0110S0.000-1A PDF / 158 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8BZVI0110S0.000-1A ZIP / 879 KB

Please choose country and language

B&R Logo