General information
Cable cross section 1x 4x 0.14 mm² + 4x 0.34 mm²
Durability Oil resistance in accordance with VDE 0472 part 803 test type B
Certification UL AWM style 20963, 80°C, 30 V, E63216
Cable construction
Supply lines
Quantity 4
Wire insulation Special thermoplastic material
Wire colors White/Green, brown/green, blue, white
Variant Tinned copper stranded wire
Cross section 0.34 mm²
Shield No
Stranding No
Signal line
Quantity 4
Wire insulation Special thermoplastic material
Wire colors Yellow, gray, pink, violet
Variant Tinned copper stranded wire
Cross section 0.14 mm²
Shield No
Stranding All 4 wires together
Cable stranding With foil shield
Cable shield Copper/Tin braiding
Outer jacket
Material PUR
Color Green
Labeling Heidenhain UR AWM style 20963 80°C 30V E63216
Electrical properties
Test voltage
Wire - Wire 0.5 kV
Wire - Shield 0.5 kV
Conductor resistance
Supply lines ≤55 Ω/km
Signal line ≤134 Ω/km
Insulation resistance >200 MΩ/km
Ambient conditions
Temperature
Moving -10 to 80°C
Static -40 to 80°C
Mechanical properties
Dimensions
Length 20 m
Diameter 6 mm ±0.25 mm
Bend radius
Single bend ≥20 mm
Moving ≥75 mm
Drag chain data
Acceleration <60 m/s²
Flex cycles ≥3,000,000
Velocity ≤4 m/s
Weight 0.08 kg/m
Material number:
80CM20004.25-01
Description:
SSI encoder cable, length 20 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
Certificates Version (Date) Download
EU Declaration ACOPOSmicro PDF / 201 KB
Documentation Version (Date) Download
Data sheet SSI encoder cable PDF / 170 KB

Please choose country and language

B&R Logo