General information
Cable cross section 4x 0.75 mm² + 2x 2x 0.34 mm²
Durability Oil resistance TM5 per VDE 0281 Part 1 / HD21.1
Flame resistance per IEC 60332-1-2 / UL 2556 (VW-1) / CSA C22.2 No. 210.2 (FT-1)
Certification UL Style 2570 80°C 1000 V VW-1 E130266 and cUL AWM I/II A/B 80°C 1000 V FT-1
Certifications
CE Yes
UL cULus E225616
Power conversion equipment
EAC Yes
Cable construction
Power lines
Quantity 4
Wire insulation PP
Wire colors Black, brown, blue, yellow/green
Variant Tinned copper stranded wire
Cross section 0.75 mm²
Shield No
Stranding No
Signal line
Quantity 4
Wire insulation PP
Wire colors White, white/red, white/blue, white/green
Variant Tinned copper stranded wire
Cross section 0.34 mm²
Shield Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield
Stranding White with white/red and white/blue with white/green
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage >85% and foil shield
Outer jacket
Material PVC
Color Orange, similar to RAL 2003 flat
Labeling B&R 4x0.75+2x2x0.34 XX/YYYY E130266 cURus AWM STYLE 2570 I/II A/B 80°C 1000 V FT-1
Connector
Type 8-pin female springtec motor connector
Mating cycles <500
Contacts 8 (4 power and 4 signal contacts)
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Test voltage
Wire - Wire 4 kV
Wire - Shield 3 kV
Conductor resistance
Power lines ≤58.3 Ω/km
Signal line ≤26.7 Ω/km
Insulation resistance ≥100 MΩ*km
Current-carrying capacity per DIN VDE 0298 part 4, table 11
Wall mounting 9.8 A
Installed in conduit or cable duct 8.5 A
Installed in cable tray 10.4 A
Ambient conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +90°C
Mechanical properties
Dimensions
Length 7 m
Diameter 10.6 mm ±0.4 mm
Bend radius
Single bend >55 mm
Moving ≥165 mm
Weight 1.5 kg
Material number:
8BCM0007.3034C-0
Description:
  • Extremely flexible
  • itec - Innovative connector system for fast and secure connections
Motor cable, length 7 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
EU Declaration ACOPOSmicro PDF / 126 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration ACOPOSmicro PDF / 109 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
UK Declaration Servos ACOPOSmulti_8BVx1650Hxxx.000_8BVx1650Hxxx.004 PDF / 110 KB
Documentation Version (Date) Download
Datasheet 8BCM0007.3034C-0 PDF / 224 KB

Please choose country and language

B&R Logo