General information
Cable cross section | 4x 0.5 mm² + 2x 0.35 mm² + 3x 0.14 mm² |
Certification | UL AWM style 20963, 80°C, 30 V, E63216 and CSA AWM I/II A/B, 90°C, 30 V, FT2 LL46064 |
Cable construction
Power lines | |
Quantity | 4 |
Wire insulation | Special thermoplastic material |
Wire colors | Black, gray, brown, blue |
Variant | Tinned copper stranded wire |
Cross section | 0.5 mm² |
Supply lines | |
Quantity | 2 |
Wire insulation | Special thermoplastic material |
Wire colors | Red, black |
Variant | Tinned copper stranded wire |
Cross section | 0.35 mm² |
Stranding | Yes |
Signal line | |
Quantity | 3 |
Wire insulation | Special thermoplastic material |
Wire colors | Gray, yellow, green |
Variant | Tinned copper stranded wire |
Cross section | 0.14 mm² |
Shield | Yes |
Stranding | Yes |
Cable stranding | Yes |
Cable shield | Tinned copper wire braiding, optical coverage ≥85% |
Outer jacket | |
Material | PUR |
Labeling |
B&R 4x0.50+1x(2x0.35+3x0.14 C) FLEX UL AWM STYLE 20963 80°C 30 V E63216 CSA AWM I/II A/B 90°C 30 V FT2 LL46064 |
Electrical properties
Test voltage | |
Wire - Wire | 1.0 kV |
Wire - Shield | 0.5 kV |
Conductor resistance | |
0.14 mm² | ≤134 Ω/km |
0.35 mm² | ≤55 Ω/km |
0.50 mm² | ≤39 Ω/km |
Insulation resistance | >200 MΩ/km |
Ambient conditions
Temperature | |
Moving | -10 to 50°C |
Static | -20 to 80°C |
Material number:
80CM10013.21-01Description:
Hybrid cable, length 10 m, 4x 0.5 mm², 2x 0.35 mm², 3x 0.14 mm², for stepper motors with IP20 incremental encoder, 4-pin and 8-pin connectors on the motor side, can be used in cable drag chains, UL listed
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet hybrid cable | PDF / 201 KB |