General information
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
Motor power
Specified on nameplate 7.5 kW (10 HP)
Mains connection
Mains input voltage 3x 380 VAC -15% to 480 VAC +10%
Frequency 50 to 60 Hz ±5%
Apparent power (at 480 VAC) 17 kVA
Max. assumed short-circuit current (Isc)
(short-circuit current at connection point)
22 kA
Inrush current Max. 45.3 A
Max. mains current with optional mains choke
At 380 VAC 14.6 A
At 480 VAC 12.1 A
Mains current
At 380 VAC 25.6 A
At 480 VAC 20.4 A
Power dissipation
External cooling 256 W
Integrated EMC filter Yes
Line-conducted and radiated emissions
With integrated filter
Motor cable length per IEC/EN 61800-3
Cat. C2 environment 1 (public power network)
-
Motor cable length per IEC/EN 61800-3
Cat. C3 environment 2 (industrial power system)
20 m
With add-on filter 8I0FT025.200-1
With add-on filter
Motor cable length per IEC/EN 61800-3
Cat. C1 environment 1 (public power network)
-
Motor cable length per IEC/EN 61800-3
Cat. C2 environment 1 (public power network)
C2 level at 4 kHz with 50 m cable
Motor cable length per IEC/EN 61800-3
Cat. C3 environment 2 (industrial power system)
C3 level at 4 kHz with 100 m cable
Motor connection
Nominal output current 16.5 A
Derating of continuous output current depending on ambient temperature
At nominal clock frequency (4 kHz or 2.5 kHz with higher inverter power) No derating (up to 50°C)
Other clock frequencies The derating curves are included in the installation instructions, which can be downloaded from www.br-automation.com.
Derating of continuous output current depending on installation elevation
Starting at 1000 m above sea level 1%, per 100 m
Max. transient current for 60 s 24.8 A
Max. transient current for 2 s 29.7 A
Output frequency range 0.1 to 599 Hz
Nominal clock frequency 4 kHz
Clock frequency
Min. 2 kHz
Max. 16 kHz
Max. motor cable length
Shielded cable 150 m
Non-shielded cable 300 m
Motor control profiles
Induction motor Sensorless vector control:
1. Voltage controlled with constant torque
→ Default mode
2. Voltage controlled with variable torque
→ Energy-saving mode, e.g. for fans and pumps
Vector control with encoder:
1. Current-controlled with constant torque
→ Default mode
Sensorless slip control:
1. With V/f characteristic curve for constant torque
→ Default mode
2. With V/f characteristic curve for constant torque (up to 6 f ranges)
→ Mode for individual special applications
3. With V/f characteristic curve for quadratically increasing torque
→ Energy-saving mode, e.g. for fans and pumps
Synchronous motor Sensorless vector control:
1. Voltage controlled with constant torque
→ Default mode
Vector control with encoder:
1. Current-controlled with constant torque
→ Default mode
Main protective functions of inverter Thermal protection against power stage overheating
Protection against short circuits between motor phases, overcurrent between output phases and ground, overvoltages on the DC bus, exceeding the speed limit. Safety function for: Overvoltage and undervoltage of the mains supply, mains phase failure with 3-phase power supply
Brake chopper
Integrated dynamic brake transistors Yes
Min. resistance value (external) 28 Ω
24 VDC power supply
Input voltage 24 VDC (min. 20.4 VDC, max. 27 VDC)
Current Max. 0.8 A
Available internal power supplies
Output voltage 24 VDC 24 VDC (min. 20.4 VDC, max. 27 VDC)
Output voltage 24 VDC
Max. output current at 24 VDC Max. 200 mA
Output voltage 10 VDC 10.5 VDC ±5%
Output voltage 10 VDC
Max. output current at 10 VDC Max. 10 mA
Interfaces
POWERLINK
Type Type 3
Digital inputs
Quantity 5
Nominal voltage 24 VDC (max. 30 VDC)
Input circuit Source or sink
Switching threshold
Low Source: <0.5 V
Sink: >16 V
High Source: >11 V
Sink: <10 V
Electrical isolation
Input - ACOPOSinverter Yes
Input - Input No
Sampling time 2 ms ±0.5 ms
Input impedance 4.4 kΩ
Safe input - STO (Safe Torque Off)
Quantity 2
Nominal voltage 24 VDC (max. 30 VDC)
Input impedance 2.2 kΩ
Switching threshold
Low <5 V
High >11 V
Electrical isolation
Input - ACOPOSinverter Yes
Input - Input No
Input circuit Source
Event counters
Quantity 1
Nominal voltage 24 VDC (max. 30 VDC)
Input frequency 0 to 30 kHz
Input circuit Source
Sampling time 5 ms ±1 ms
Switching threshold
Low <0.6 V
High >2.5 V
Analog inputs
Quantity 2
Electrical isolation
Input - Input No
Input - ACOPOSinverter Yes
Nonlinearity ±0.15%
Basic accuracy ±0.6% with temperature fluctuation of 60°C
Input
Voltage AI1: 0 to 10 VDC
AI2: -10 to 10 VDC
Current AI1: 0 to 20 mA
Resolution 12-bit
Sampling time 1 ms ±1 ms
Input impedance
Voltage AI1: 31.5 kΩ
AI2: 20 kΩ
Current 250 Ω
Digital outputs
Quantity 2
Nominal voltage 24 VDC -15%/+20%
Max. voltage 30 VDC
Output circuit Source or sink
Sampling time 2 ms ±0.5 ms
Max. current 100 mA
Relay outputs
Quantity 2
Nominal voltage 30 VDC / 250 VAC
Switching current range Min. switching current: 5 mA at 24 VDC
Max. switching current:
R1: At cos φ = 1: Max. 3 A / At cos φ = 0.4: Max. 2 A
R2: At cos φ = 1: Max. 5 A / At cos φ = 0.4: Max. 2 A
Variant
Relay 1 1 changeover contact
Relay 2 1 normally open contact
Electrical isolation
Output - ACOPOSinverter Yes
Output - Output No
Response time (max.) 5 ms ±0.5 ms
Analog outputs
Quantity 1
Output 0 to 10 VDC or 0 to 20 mA
Nonlinearity ±0.2%
Basic accuracy ±1% with temperature fluctuation of 60°C
Electrical isolation
Output - ACOPOSinverter Yes
Output - Output No
Max. load impedance
Voltage 470 Ω
Current 500 Ω
Sampling time 5 ms ±1 ms
Resolution 10-bit
Electrical properties
Energy efficiency (IE classification)
Power loss relative to continuous apparent power IE2 (10, 25): 0.7% (3x 380 VAC), 0.5% (3x 480 VAC)
IE2 (50, 25): 0.6% (3x 380 VAC), 0.5% (3x 480 VAC)
IE2 (10, 50): 0.9% (3x 380 VAC), 0.7% (3x 480 VAC)
IE2 (50, 50): 0.9% (3x 380 VAC), 0.7% (3x 480 VAC)
IE2 (90, 50): 1% (3x 380 VAC), 0.9% (3x 480 VAC)
IE2 (10, 100): 1.6% (3x 380 VAC), 1.2% (3x 480 VAC)
IE2 (50, 100): 1.6% (3x 380 VAC), 1.3% (3x 480 VAC)
IE2 (90, 100): 2% (3x 380 VAC), 1.7% (3x 480 VAC)
Nominal losses in standby mode 15 W (3x 380 VAC), 16 W (3x 480 VAC)
Operating conditions
Degree of protection per EN 61800-5-1 IP20
Degree of protection per EN 60529 IP20
Max. relative humidity per EN/IEC 60721-3-3 class 3K3 5 to 95%, non-condensing
Maximum installation elevation ≤1000 m without derating
1000 to 3000 m with Derating
Max. pollution degree per IEC/EN 61800-5-1 2 (non-conductive pollution)
Ambient conditions per IEC 60721-3-3 Class 3C3 and 3S3
Operating position Vertical mounting orientation ±10°
Ambient conditions
Temperature
Operation -15 to 50°C without derating
50 to 60°C with derating
Storage -40 to 70°C
Max. vibration resistance 1 gn 9 to 200 Hz EN/IEC 60721-3-3 class 3M3
1.5 mm peak to peak 2 to 19 Hz EN/IEC 60721-3-3 class 3M3
Max. shock resistance 15 gn (duration = 11 ms) per EN/IEC 60721-3-3 class 3M3
Mechanical properties
Dimensions
Width 110 mm
Height 270 mm
Depth 234 mm
Weight 3 kg
Material number:
8I86T400750.00-000
Description:

Base device for ACOPOSinverter P86, 3x 380 to 480 V, 7.5 kW, EMC filter and brake chopper.

Order number - ACOPOSinverter P86:
8I86T400750.0P-100: Inverter with POWERLINK communication card

Optional Accessories
Additional EMC filters
8I0FT025.200-1 ACOPOSinverter additional EMC input filter 3-phase 25 A, supply voltage: 380 to 480 V, 50/60 Hz
Cable and adapters
8I0XC001.003-1 USB adapter cable, USB to Modbus, for ACOPOSinverter.
8I0XC003.400-1 DC bus cable, 0.18 m, 5 pcs., for ACOPOSinverter
8I0XD304.301-1 RJ45 cable, 1 m, for remote use of the display for the ACOPOSinverter.
8I0XD304.303-1 RJ45 cable, 3 m, for remote use of the display for the ACOPOSinverter.
8I0XD304.305-1 RJ45 cable, 5 m, for remote use of the display for the ACOPOSinverter.
8I0XD304.310-1 RJ45 cable, 10 m, for remote use of the display for the ACOPOSinverter.
Fan (replacement parts requirement)
8I0XF086.402-1 ACOPOSinverter P86 fan kit for size 2, power output class: 5.5 to 7.5 kW (7 to 10 HP)
Graphic display terminal
8I0FM086.400-1 Female-to-female installation kit for ACOPOSinverter plain text display, IP43 protection
8I0XD086.400-1 Plain text display for ACOPOSinverter P86, backlight, navigation key, IP43 protection
Interface modules
8I0IFENC.400-1 ACOPOSinverter P86 encoder interface (digital), encoder type / signal: AB, SSI supply voltages: 5, 12, 24 VDC encoder type / signal: ENDAT supply voltages: 5, 12 VDC
8I0IFENC.401-1 ACOPOSinverter P86 encoder interface (analog), encoder type / signal: SinCos supply voltages: 5, 12, 24 VDC encoder type / signal: HIPERFACE supply voltages: 12 VDC
8I0IFENC.402-1 ACOPOSinverter P86 encoder interface, encoder type / signal: Resolver
8I0IFENC.403-1 ACOPOSinverter P86 encoder interface (HTL), encoder type / signal: AB (push-pull) supply voltages: 12, 15, 24 VDC
Male connector (replacement parts requirement)
8I0XS086.402-1 ACOPOSinverter P86 connector set for size 2, power output class: 5.5 to 7.5 kW (7 to 10 HP)
Optional EMC kit
8I0XE086.402-1 EMC installation kit for P86 size 2, power output class: 5.5 to 7.5 kW (7.5 to 10 HP)
Optional braking resistor
8I0BR028.001-1 Braking resistor ohmic value: 28 Ω continuous braking power: 1.10 kW degree of protection (IP): IP20
Optional line chokes
8I0CT016.000-1 Mains choke 3-phase, 17 A, 50/60 Hz for ACOPOSinverter
Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (8I86xxxxxxx.0P-1xx) EXE / 22 MB
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSinverter PDF / 83 KB
Documentation Version (Date) Download
ACOPOSinverter P86 User's Manual PDF / 19 MB
Safety Data Sheet ACOPOSinverter P86 PDF / 1 MB
M-CAD (Mechan. Templates) Version (Date) Download
P86_CAD_2D_and_3D ZIP / 19 MB
Tools / Utilities / Examples Version (Date) Download
Sistema library ZIP / 336 KB

Please choose country and language

B&R Logo