General information
Note Variant with partially coated printed circuit boards
B&R ID code 0xA09D
Slots for plug-in modules 4
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
Functional safety Yes
UL cULus E225616
Power conversion equipment
KC Yes
Mains connection
Permissible network configurations TT, TN
Mains input voltage 3x 400 VAC to 480 VAC ±10%
Frequency 50 / 60 Hz ±4%
Installed load Max. 98 kVA
Inrush current at 400 VAC 26 A
Switch-on interval >10 s
Integrated line filter per EN 61800-3, category C3 Yes
Power dissipation at device nominal power without braking resistor Approx. 3200 W
DC bus connection
DC bus capacitance 6600 µF
24 VDC power supply
Input voltage 24 VDC +25% / -20%
Input capacitance 32,800 µF
Current consumption at 24 VDC
Mains input voltage applied -
Mains input voltage not applied Max. 5.7 A + 1.4 * (Current for motor holding brake + Current on 24 VDC output)
DC bus power supply unit
Switch-on voltage 455 VDC
24 VDC output
Output voltage
Mains input voltage applied 22 to 24 VDC
Mains input voltage not applied 16.7 to 30 VDC
Output current Max. 0.5 A
Motor connection
Quantity 1
Continuous current 128 Aeff
Reduction of continuous current depending on ambient temperature
Mains input voltage: 400 VAC
Switching frequency 5 kHz No reduction
Switching frequency 10 kHz 1.65 Aeff per °C (starting at 52°C)
Switching frequency 20 kHz 1.65 Aeff per °C (starting at 12°C)
Mains input voltage: 480 VAC
Switching frequency 5 kHz No reduction
Switching frequency 10 kHz 1.65 Aeff per °C (starting at 36°C)
Switching frequency 20 kHz 1.65 Aeff per °C (starting at 10°C)
Reduction of continuous current depending on installation elevation
Starting at 500 m above sea level 12.8 Aeff per 1000 m
Peak current 300 Aeff
Nominal switching frequency 5 kHz
Possible switching frequencies 5 / 10 / 20 kHz
Insulation stress of the connected motor per IEC TS 60034-25:2004 Limit value curve A
Max. motor line length 25 m
Protective measures
Overload protection Yes
Short-circuit and ground fault protection Yes
Max. output frequency 598 Hz
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 10 to 70 mm²
Approbation data
UL/C-UL-US 6 to 2/0 AWG
CSA 6 to 2/0 AWG
Motor holding brake connection
Response threshold for open-circuit monitoring Approx. 210 mA
Max. output current 3 A
Max. number of switching cycles Approx. 80,000
Braking resistor
Peak power int./ext. 8.5 / 250 kW
Continuous power int./ext. 0.24 / 24 kW
Minimum braking resistance (ext.) 2.5 Ω
Rated current of built-in fuse 30 A (fast-acting)
Limit switch and reference inputs
Quantity 3
Circuit Sink
Electrical isolation
Input - ACOPOS Yes
Input - Input No
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Switching threshold
Low <5 V
High >15 V
Input current at nominal voltage Approx. 4 mA
Switching delay Max. 2.0 ms
Modulation compared to ground potential Max. ±38 V
Enable inputs
Quantity 1
Circuit Sink
Electrical isolation
Input - ACOPOS Yes
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Input current at nominal voltage Approx. 30 mA
Switching threshold
Low <5 V
High >15 V
Switching delay
Enable 0 → 1, ready for PWM Max. 100 µs
Enable 1 → 0, PWM off Max. 2.0 ms
Modulation compared to ground potential Max. ±38 V
OSSD signal connections Not permitted
Trigger inputs
Quantity 2
Circuit Sink
Electrical isolation
Input - ACOPOS Yes
Input - Input No
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Switching threshold
Low <5 V
High >15 V
Input current at nominal voltage Approx. 10 mA
Switching delay
Rising edge 52 µs ±0.5 µs (digitally filtered)
Falling edge 53 µs ±0.5 µs (digitally filtered)
Modulation compared to ground potential Max. ±38 V
Electrical properties
Discharge capacitance 5.4 µF
Energy efficiency (IE classification)
Power dissipation relative to continuous apparent power IE2 (10,25) 0.7%
IE2 (50,25) 0.8%
IE2 (10,50) 0.9%
IE2 (50,50) 1%
IE2 (90,50) 1.2%
IE2 (10,100) 1.6%
IE2 (50,100) 1.9%
IE2 (90,100) 2.4%
Nominal losses in standby mode 38.6 W
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 2000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 II
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 402 mm
Height 460 mm
Depth 295 mm
Weight 33.8 kg
Material number:
8V128M.001-2
Description:
  • Modular mechanical design using plug-in modules
  • Integrated line filter
  • Integrated or optional external braking resistor
  • Integrated electronic restart inhibit
  • Partially-coated circuit boards - more robust in regard to environmental influences (8Vxxxx.001-2)
ACOPOS servo drive, 3x 400-480 V, 128 A, 64 kW, coated, integrated line filter, braking resistor, DC bus power supply unit and electronic safe restart interlock
Included in delivery
Shield component sets
8X0030.00-1 ACOPOS shield component set for 8V1640.xxx-x and 8V128M.xxx-x
Terminal block sets
8X0005.00-1 ACOPOS accessories, connector set for 8V1640.00 and 8V128M.00 (3-phase)
Optional Accessories
Braking resistors
8B0W0045H000.001-1 Braking resistor, 450 W, 50 R, IP65, terminals
8B0W0079H000.000-1 Braking resistor, 790 W, 33 R, IP20, terminals
8B0W0079H000.001-1 Braking resistor, 790 W, 33 R, IP65, terminals
Plug-in modules
8AC110.60-3 ACOPOS plug-in module, CAN interface
8AC114.60-2 ACOPOS plug-in module, POWERLINK V2 interface
8AC120.60-1 ACOPOS plug-in module, EnDat encoder and sine incremental encoder interface
8AC121.60-1 ACOPOS plug-in module, HIPERFACE interface
8AC122.60-3 ACOPOS plug-in module, resolver interface 10 kHz
8AC123.60-1 ACOPOS plug-in module, incremental encoder and SSI absolute encoder interface
8AC125.60-1 ACOPOS plug-in module, BiSS/SSI SinCos/SSI interface
8AC125.60-2 ACOPOS plug-in module, BiSS encoder interface 5 V, baud rate 6.25 Mbit/s
8AC125.61-2 ACOPOS plug-in module, BiSS encoder interface 12 V, baud rate 6.25 Mbit/s
8AC126.60-1 ACOPOS plug-in module, EnDat 2.2 encoder interface
8AC130.60-1 ACOPOS plug-in module, 8 digital I/O configurable in pairs as 24 V inputs or outputs 400/100 mA, 2 digital outputs 2 A, order terminal block TB712 separately!
8AC131.60-1 ACOPOS plug-in module, 2 analog inputs ±10 V, 2 digital I/Os configurable as 24 V input or output 45 mA, order terminal block TB712 separately!
Undefined
8B0W0045H000.000-1 Braking resistor, 450 W, 50 R, IP20, terminals
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (8V128M.001-2) EXE / 346 KB
V6.0 HW Upgrade (8V128M.001-2) EXE / 696 KB
Certificates Version (Date) Download
ACOPOS KC certificates ZIP / 601 KB
E225616 UL Certificate of Compliance ACOPOS PDF / 242 KB
EU Declaration FS Servos ACOPOS PDF / 678 KB
EU Declaration Servos ACOPOS PDF / 271 KB
UK Declaration FS Servos ACOPOS PDF / 89 KB
UK Declaration Servos ACOPOS PDF / 109 KB
Documentation Version (Date) Download
ACOPOS User´s Manual PDF / 49 MB
Datasheet 8V128M.001-2 PDF / 4 MB
Datasheet 8V1640.00-2 PDF / 4 MB
Safety Guidelines PDF / 1 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOS EPLAN P8 from V2.4 EXE / 23 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP ACOPOS 128M ZIP / 3 MB
Tools / Utilities / Examples Version (Date) Download
Sistema (VDMA) library ZIP / 5 KB

Please choose country and language

B&R Logo