General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Non-compliant |
| UL |
cULus E225616 Power conversion equipment |
| KC | Yes |
| Module type | ACOPOS plug-in module |
| B&R ID code | 0xE248 |
| Slot | Slot 1 |
| Power consumption | Max. 0.7 W |
Interfaces
| CAN | |
| Quantity | 1 |
| Module-side connection | 9-pin male DSUB |
| Status indicators | RXD/TXD LEDs |
| Baud rate | 500 kbit/s |
| Electrical isolation | Yes |
| Max. distance | 60 m |
| Network-capable | Yes |
| Bus terminating resistor | Externally wired |
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Maximum | 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85% |
| Storage | 5 to 95% |
| Transport | Max. 95% at 40°C |
Material number:
8AC110.60-3Description:
ACOPOS plug-in module, CAN interface
Optional Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (8AC110.60-3) | EXE / 581 KB | |
| V4.0 HW Upgrade (8AC110.60-3) | EXE / 463 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOS | PDF / 242 KB | |
| EU Declaration Servos ACOPOS | PDF / 271 KB | |
| UK Declaration Servos ACOPOS | PDF / 109 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8AC110.60-3 | PDF / 1 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOS EPLAN P8 from V2.4 | EXE / 23 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8AC110.60-2 | ZIP / 183 KB |