General information
| B&R ID code | 0x18D4 |
| Slots for plug-in modules | 3 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
| Functional safety | Yes |
| UL |
cULus E225616 Power conversion equipment |
| KC | Yes |
Mains connection
DC bus connection
| DC bus capacitance | 2040 µF |
24 VDC power supply
Motor connection
Motor holding brake connection
| Response threshold for open-circuit monitoring | Approx. 245 mA |
| Max. output current | 1.3 A |
| Max. number of switching cycles | Unlimited since implemented electronically |
Braking resistor
| Peak power output | 1.9 kW |
| Continuous power | 130 W |
Limit switch and reference inputs
| Quantity | 3 |
| Circuit | Sink |
| Electrical isolation | |
| Input - ACOPOS | Yes |
| Input - Input | No |
| Input voltage | |
| Nominal | 24 VDC |
| Maximum | 30 VDC |
| Switching threshold | |
| Low | <5 V |
| High | >15 V |
| Input current at nominal voltage | Approx. 4 mA |
| Switching delay | Max. 2.0 ms |
| Modulation compared to ground potential | Max. ±38 V |
Enable inputs
Trigger inputs
| Quantity | 2 |
| Circuit | Sink |
| Electrical isolation | |
| Input - ACOPOS | Yes |
| Input - Input | No |
| Input voltage | |
| Nominal | 24 VDC |
| Maximum | 30 VDC |
| Switching threshold | |
| Low | <5 V |
| High | >15 V |
| Input current at nominal voltage | Approx. 10 mA |
| Switching delay | |
| Rising edge | 52 µs ±0.5 µs (digitally filtered) |
| Falling edge | 53 µs ±0.5 µs (digitally filtered) |
| Modulation compared to ground potential | Max. ±38 V |
Electrical properties
Operating conditions
Ambient conditions
Mechanical properties
| Dimensions | |
| Width | 58.5 mm |
| Height | 257 mm |
| Depth | 220 mm |
| Weight | 2.5 kg |
Material number:
8V1010.50-2Description:
- Designed for operation on a single-phase or three-phase power mains
- Modular mechanical design using plug-in modules
- Integrated line filter
- Integrated braking resistor
- Integrated electronic restart inhibit
Included in delivery
Shield component sets
| 8X0040.00-1 | ACOPOS shield component set for 8V1010.xxx-x and 8V1016.xxx-x |
Terminal block sets
| 8X0006.00-1 | ACOPOS accessories, connector set for 8V1010.50 and 8V1016.50 (1-phase) |
Optional Accessories
Plug-in modules
| 8AC110.60-3 | ACOPOS plug-in module, CAN interface |
| 8AC114.60-2 | ACOPOS plug-in module, POWERLINK V2 interface |
| 8AC120.60-1 | ACOPOS plug-in module, EnDat encoder and sine incremental encoder interface |
| 8AC121.60-1 | ACOPOS plug-in module, HIPERFACE interface |
| 8AC122.60-3 | ACOPOS plug-in module, resolver interface 10 kHz |
| 8AC123.60-1 | ACOPOS plug-in module, incremental encoder and SSI absolute encoder interface |
| 8AC125.60-1 | ACOPOS plug-in module, BiSS/SSI SinCos/SSI interface |
| 8AC125.60-2 | ACOPOS plug-in module, BiSS encoder interface 5 V, baud rate 6.25 Mbit/s |
| 8AC125.61-2 | ACOPOS plug-in module, BiSS encoder interface 12 V, baud rate 6.25 Mbit/s |
| 8AC126.60-1 | ACOPOS plug-in module, EnDat 2.2 encoder interface |
| 8AC130.60-1 | ACOPOS plug-in module, 8 digital I/O configurable in pairs as 24 V inputs or outputs 400/100 mA, 2 digital outputs 2 A, order terminal block TB712 separately! |
| 8AC131.60-1 | ACOPOS plug-in module, 2 analog inputs ±10 V, 2 digital I/Os configurable as 24 V input or output 45 mA, order terminal block TB712 separately! |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (8V1010.50-2) | EXE / 389 KB | |
| V4.0 HW Upgrade (8V1010.50-2) | EXE / 434 KB | |
| V6.0 HW Upgrade (8V1010.50-2) | EXE / 783 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOS User´s Manual | PDF / 49 MB | |
| Datasheet 8V1010.50-2 | PDF / 1 MB | |
| Safety Guidelines | PDF / 1 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOS EPLAN P8 from V2.4 | EXE / 23 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP ACOPOS 1010/1016 | ZIP / 1 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| Sistema (VDMA) library | ZIP / 5 KB |