Material Number Description
8BCR0001.11230-0 Cable extension for resolver cables with series 615 signal connector, length 1 m, can be used in cable drag chains
8BCR0002.11230-0 Cable extension for resolver cables with series 615 signal connector, length 2 m, can be used in cable drag chains
8BCR0003.11230-0 Cable extension for resolver cables with series 615 signal connector, length 3 m, can be used in cable drag chains
8BCR0004.11230-0 Cable extension for resolver cables with series 615 signal connector, length 4 m, can be used in cable drag chains
8BCR0005.11230-0 Cable extension for resolver cables with series 615 signal connector, length 5 m, can be used in cable drag chains
8BCR0007.11230-0 Cable extension for resolver cables with series 615 signal connector, length 7 m, can be used in cable drag chains
8BCR0010.11230-0 Cable extension for resolver cables with series 615 signal connector, length 10 m, can be used in cable drag chains
8BCR0015.11230-0 Cable extension for resolver cables with series 615 signal connector, length 15 m, can be used in cable drag chains
8BCR0017.11230-0 Cable extension for resolver cables with series 615 signal connector, length 17 m, can be used in cable drag chains
8BCR0020.11230-0 Cable extension for resolver cables with series 615 signal connector, length 20 m, can be used in cable drag chains
8BCR0025.11230-0 Cable extension for resolver cables with series 615 signal connector, length 25 m, can be used in cable drag chains

Please choose country and language

B&R Logo