General information
Display
| Type | LCD |
| Colors | Black/White |
| Resolution | 128 x 64 |
Keys
| Type | Short stroke keys |
| Quantity | 4 |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Maximum | 55°C |
| Storage | -25°C to 55°C |
| Transport | -25°C to 70°C |
| Relative humidity | |
| Storage | 5 to 95% |
| Transport | 95% at 40°C |
Material number:
8EAD0000.100-1Description:
10x display module, LCD, 128 x 64, black/white, 1x USB 3.0
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Servos ACOPOS P3 | PDF / 238 KB | |
| UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8EAD0000.100-1 | PDF / 93 KB |