Material Number Description
8WSB43.ee004jjKop0 Synchronous motor 8WSB43 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 4, keyed shaft end, IP66/67, nominal speed: 5000 rpm, fixed attachment cable 0.5 m with hybrid connector
8WSB43.ee012jjKop0 Synchronous motor 8WSB43 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 12.25, keyed shaft end, IP66/67, nominal speed: 4900 rpm, fixed attachment cable 0.5 m with hybrid connector
8WSB43.ee049jjKop0 Synchronous motor 8WSB43 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 49, keyed shaft end, IP66/67, nominal speed: 4900 rpm, fixed attachment cable 0.5 m with hybrid connector

Please choose country and language

B&R Logo