Material Number Description
8WSB11.ee004jjQop0 Synchronous motor 8WSB11 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 4, flat-sided shaft end, IP66/67, nominal speed: 6000 rpm, fixed attachment cable 0.5 m with hybrid connector
8WSB11.ee021jjQop0 Synchronous motor 8WSB11 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 21, flat-sided shaft end, IP66/67, nominal speed: 5985 rpm, fixed attachment cable 0.5 m with hybrid connector
8WSB11.ee064jjQop0 Synchronous motor 8WSB11 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 64, flat-sided shaft end, IP66/67, nominal speed: 5760 rpm, fixed attachment cable 0.5 m with hybrid connector

Please choose country and language

B&R Logo