General information
| Cable cross section | ((3x(2x26AWG)+(2x24AWG))C + 3x26AWG + 3x16AWG)C |
| Durability | Oil resistance per EN 60811-404 |
| Certification | UL AWM style 20233, 80°C, 300 V |
Cable construction
| Power lines | |
| Quantity | 3 |
| Wire insulation | TPE |
| Wire colors | Red, black, white |
| Variant | Copper stranded wire |
| Cross section | 1.31 mm² |
| Shield | No |
| Stranding | No |
| Supply lines | |
| Quantity | 3 |
| Wire insulation | TPE |
| Wire colors | Brown, orange, yellow |
| Variant | Copper stranded wire |
| Cross section | 0.128 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 8 |
| Wire insulation | TPE |
| Wire colors | Green, pink, yellow, gray, brown, white, red, blue |
| Variant | Copper stranded wire |
| Cross section | 6x 0.128 mm², 2x 0.205 mm² |
| Shield | Tinned copper braiding, optical coverage > 85% and foil shield |
| Stranding | 4 pairs with filler elements and foil shield |
| Outer jacket | |
| Material | PUR |
| Color | Black |
| Cable stranding | 1 element + 6 conductors with filler elements and foil shield |
| Cable shield | Tinned copper braiding, optical coverage > 85% and foil shield |
Connector
| Type | 12+3-pin female hybrid motor connector 915 |
| Mating cycles | <500 |
| Contacts | 15 |
| Additional connectors | 12+3-pin male series 915 hybrid motor connector |
| Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
| Test voltage | |
| Wire - Wire | 2 kV |
| Wire - Shield | 1.5 kV |
| Conductor resistance | |
| Power lines | ≤87 Ω/km |
| Signal line | ≤137 Ω/km |
| Insulation resistance | >200 MΩ/km |
Ambient conditions
| Temperature | |
| Moving | -20 to 80°C |
| Static | -40 to 80°C |
Mechanical properties
| Dimensions | |
| Length | 10 m |
| Diameter | (9.7 ±0.3) mm |
| Bend radius | |
| Single bend | ≥3x diameter |
| Moving | ≥10x diameter |
| Drag chain data | |
| Acceleration | 2 m/s² |
| Flex cycles | 1,000,000 |
| Velocity | 3 m/s |
| Weight | 1.56 kg |
Material number:
8BCM0010.1B470-0Description:
8WS hybrid motor cable extension, length 10 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration ACOPOSmicro | PDF / 201 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet 8WS motor SSI hybrid cable and cable extensions | PDF / 901 KB |