Material Number Description
8LTSC3.ee003ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 3, nominal speed 300 rpm
8LTSC3.ee005ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 3, nominal speed 500 rpm
8LTSC3.eeA08ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 3, nominal speed 80 rpm
8LTSC4.ee003ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 4, nominal speed 300 rpm
8LTSC4.ee005ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 4, nominal speed 500 rpm
8LTSC4.eeA08ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 4, nominal speed 80 rpm
8LTSC5.ee003ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 5, nominal speed 300 rpm
8LTSC5.ee005ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 5, nominal speed 500 rpm
8LTSC5.eeA08ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 5, nominal speed 80 rpm
8LTSC6.ee003ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 6, nominal speed 300 rpm
8LTSC6.ee005ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 6, nominal speed 500 rpm
8LTSC6.eeA08ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 6, nominal speed 80 rpm
8LTSC7.ee003ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 7, nominal speed 300 rpm
8LTSC7.eeA08ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 7, nominal speed 80 rpm
8LTSC8.ee003ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 8, nominal speed 300 rpm
8LTSC8.eeA08ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size C, length 8, nominal speed 80 rpm

Please choose country and language

B&R Logo