Motor
Nominal speed nN [rpm] 500
Number of pole pairs 12
Nominal torque Mn [Nm] 90
Nominal power PN [W] 4712
Nominal current IN [A] 9.1
Stall torque M0 [Nm] 100
Stall current I0 [A] 10.1
Maximum torque Mmax [Nm] 345
Maximum current Imax [A] 57.3
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 9.87
Voltage constant KE [V/1000 rpm] 596.9
Stator resistance R2ph [Ω] 1.628
Stator inductance L2ph [mH] 15.1
Electrical time constant tel [ms] 9.3
Thermal time constant ttherm [min] 70
Moment of inertia J [kgcm2] 774
Weight without brake m [kg] 48
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
ACOPOS P3 8EIxxxx... 013X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LTQ94.ee005ffgg-0
Description:
Synchronous motor, self-cooling / shaft with blind hole, size 9, length 4, nominal speed 500 rpm

Please choose country and language

B&R Logo