Motor
Nominal speed nN [rpm] | 3000 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 10.5 |
Nominal power PN [W] | 3299 |
Nominal current IN [A] | 6.4 |
Stall torque M0 [Nm] | 11.7 |
Stall current I0 [A] | 7.2 |
Maximum torque Mmax [Nm] | 48 |
Maximum current Imax [A] | 39.3 |
Maximum speed nmax [rpm] | 7200 |
Torque constant KT [Nm/A] | 1.63 |
Voltage constant KE [V/1000 rpm] | 98.44 |
Stator resistance R2ph [Ω] | 1.435 |
Stator inductance L2ph [mH] | 8.68 |
Electrical time constant tel [ms] | 6 |
Thermal time constant ttherm [min] | 43 |
Moment of inertia J [kgcm2] | 23.6 |
Weight without brake m [kg] | 11 |
Holding brake
Holding torque of brake MBr [Nm] | 27 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 9.5 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1090 |
ACOPOSmulti 8BVIxxxx... | 0110 |
ACOPOS P3 8EIxxxx... | 8X8X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8LSN55.ee030ffgg-0Description:
Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 5, nominal speed 3000 rpm
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 302 KB |
General | Version (Date) | Download |
---|---|---|
Data sheet 8LSN5... | PDF / 452 KB |