General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cURus E235396 Servo and stepper motors - Component |
Motor
| Nominal speed nN [rpm] | 4500 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 11 |
| Nominal power PN [W] | 5184 |
| Nominal current IN [A] | 10.09 |
| Stall torque M0 [Nm] | 20 |
| Stall current I0 [A] | 18.35 |
| Maximum torque Mmax [Nm] | 72 |
| Maximum current Imax [A] | 106.54 |
| Maximum speed nmax [rpm] | 6000 |
| Torque constant KT [Nm/A] | 1.09 |
| Voltage constant KE [V/1000 rpm] | 65.97 |
| Stator resistance R2ph [Ω] | 0.29 |
| Stator inductance L2ph [mH] | 3.3 |
| Electrical time constant tel [ms] | 11.38 |
| Thermal time constant ttherm [min] | 42 |
| Moment of inertia J [kgcm2] | 9.5 |
| Weight without brake m [kg] | 11 |
Holding brake
| Holding torque of brake MBr [Nm] | 0 |
| Mass of brake [kg] | 0 |
Material number:
8LSAB6.I8045J000-4Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 11.000 Nm - Stall torque: 20.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 96.2
| DT Upgrade | Version (Date) | Download |
|---|---|---|
| V4.0 DT Upgrade (8LSAB6.I8045J000-4) | EXE / 334 KB | |
| V6.0 DT Upgrade (8LSAB6.I8045J000-4) | EXE / 307 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8LSA...-4 - Users manual Motor | PDF / 13 MB |