General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cURus E235396 Servo and stepper motors - Component |
Motor
| Nominal speed nN [rpm] | 3000 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 9.6 |
| Nominal power PN [W] | 3016 |
| Nominal current IN [A] | 5.89 |
| Stall torque M0 [Nm] | 12 |
| Stall current I0 [A] | 7.36 |
| Maximum torque Mmax [Nm] | 36 |
| Maximum current Imax [A] | 35.62 |
| Maximum speed nmax [rpm] | 6000 |
| Torque constant KT [Nm/A] | 1.63 |
| Voltage constant KE [V/1000 rpm] | 98.44 |
| Stator resistance R2ph [Ω] | 1.55 |
| Stator inductance L2ph [mH] | 15.1 |
| Electrical time constant tel [ms] | 9.74 |
| Thermal time constant ttherm [min] | 31 |
| Moment of inertia J [kgcm2] | 5.1 |
| Weight without brake m [kg] | 7.2 |
Holding brake
| Holding torque of brake MBr [Nm] | 0 |
| Mass of brake [kg] | 0 |
Material number:
8LSAB4.I9030J000-4Description:
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 9.600 Nm - Stall torque: 12.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 94.5
| DT Upgrade | Version (Date) | Download |
|---|---|---|
| V4.0 DT Upgrade (8LSAB4.I9030J000-4) | EXE / 334 KB | |
| V6.0 DT Upgrade (8LSAB4.I9030J000-4) | EXE / 307 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8LSA...-4 - Users manual Motor | PDF / 13 MB |