Motor
Nominal speed nN [rpm] 1600
Number of pole pairs 3
Nominal torque Mn [Nm] 215
Nominal power PN [W] 36024
Nominal current IN [A] 69
Stall torque M0 [Nm] 260
Stall current I0 [A] 84
Maximum torque Mmax [Nm] 605
Maximum current Imax [A] 215
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 3.23
Voltage constant KE [V/1000 rpm] 210
Stator resistance R2ph [Ω] 0.116
Stator inductance L2ph [mH] 4.6
Electrical time constant tel [ms] 40.167
Thermal time constant ttherm [min] 26.2
Moment of inertia J [kgcm2] 840
Weight without brake m [kg] 165
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSM86.ee016ff00-h
Description:
Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 1600 rpm.
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo