Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 3
Nominal torque Mn [Nm] 255
Nominal power PN [W] 80111
Nominal current IN [A] 150
Stall torque M0 [Nm] 305
Stall current I0 [A] 180
Maximum torque Mmax [Nm] 555
Maximum current Imax [A] 365
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 1.78
Voltage constant KE [V/1000 rpm] 115
Stator resistance R2ph [Ω] 0.046
Stator inductance L2ph [mH] 1.74
Electrical time constant tel [ms] 45
Thermal time constant ttherm [min] 14
Moment of inertia J [kgcm2] 710
Weight without brake m [kg] 130
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSJ85.ee030ff00-h
Description:
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 3000 rpm.
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo