Motor
Nominal speed nN [rpm] 2500
Number of pole pairs 3
Nominal torque Mn [Nm] 140
Nominal power PN [W] 36652
Nominal current IN [A] 67
Stall torque M0 [Nm] 175
Stall current I0 [A] 84
Maximum torque Mmax [Nm] 405
Maximum current Imax [A] 215
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 2.15
Voltage constant KE [V/1000 rpm] 140
Stator resistance R2ph [Ω] 0.092
Stator inductance L2ph [mH] 3.2
Electrical time constant tel [ms] 32.6
Thermal time constant ttherm [min] 23.8
Moment of inertia J [kgcm2] 580
Weight without brake m [kg] 125
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSD84.ee025ff00-h
Description:
Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 4, nominal speed 2500 rpm.
{"MotorCurrMax":"215.00","MotorCurrRated":"67.000","MotorCurrStall":"84.000","MotorPolepairs":"3","MotorSpeedMax":"4300","MotorSpeedRated":"2500","MotorStatorInductance":"3.20000","MotorStatorResistance":"0.092","MotorTorqConst":"2.150","MotorTorqMax":"405.00","MotorTorqRated":"140.000","MotorTorqStall":"175.000","MotorVoltageConst":"140.00","MotorAcoposType1":"128M","MotorAcoposType2":"1650","MotorAcoposType3":"","MotorAcoposType4":"","productId":"8KSD84.ee025ff00-h"}

Please choose country and language

B&R Logo