Motor
Nominal speed nN [rpm] 2500
Number of pole pairs 3
Nominal torque Mn [Nm] 110
Nominal power PN [W] 28798
Nominal current IN [A] 54
Stall torque M0 [Nm] 130
Stall current I0 [A] 65
Maximum torque Mmax [Nm] 305
Maximum current Imax [A] 170
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 2.08
Voltage constant KE [V/1000 rpm] 135
Stator resistance R2ph [Ω] 0.132
Stator inductance L2ph [mH] 4
Electrical time constant tel [ms] 34.167
Thermal time constant ttherm [min] 22.8
Moment of inertia J [kgcm2] 450
Weight without brake m [kg] 110
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 0880
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSD82.ee025ff00-h
Description:
Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 2500 rpm.
{"MotorCurrMax":"170.00","MotorCurrRated":"54.000","MotorCurrStall":"65.000","MotorPolepairs":"3","MotorSpeedMax":"4300","MotorSpeedRated":"2500","MotorStatorInductance":"4.00000","MotorStatorResistance":"0.132","MotorTorqConst":"2.080","MotorTorqMax":"305.00","MotorTorqRated":"110.000","MotorTorqStall":"130.000","MotorVoltageConst":"135.00","MotorAcoposType1":"128M","MotorAcoposType2":"0880","MotorAcoposType3":"","MotorAcoposType4":"","productId":"8KSD82.ee025ff00-h"}

Please choose country and language

B&R Logo