8JSA62.ee030ffgg-0
|
Synchronous motor, self-cooling, size 6, length 2, nominal speed 3000 rpm
|
|
8JSA63.ee023ffgg-0
|
Synchronous motor, self-cooling, size 6, length 3, nominal speed 2250 rpm
|
|
8JSA64.ee030ffgg-0
|
Synchronous motor, self-cooling, size 6, length 4, nominal speed 3000 rpm
|
|
8JSA65.ee025ffgg-0
|
Synchronous motor, self-cooling, size 6, length 5, nominal speed 2500 rpm
|
|