Номер модель Описание
8JSA62.ee030ffgg-0 Synchronous motor, self-cooling, size 6, length 2, nominal speed 3000 rpm
8JSA63.ee023ffgg-0 Synchronous motor, self-cooling, size 6, length 3, nominal speed 2250 rpm
8JSA64.ee030ffgg-0 Synchronous motor, self-cooling, size 6, length 4, nominal speed 3000 rpm
8JSA65.ee025ffgg-0 Synchronous motor, self-cooling, size 6, length 5, nominal speed 2500 rpm

Укажите страну и язык

B&R Logo