General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 4000
Number of pole pairs 5
Nominal torque Mn [Nm] 6.554
Nominal power PN [W] 2745
Nominal current IN [A] 5.285
Stall torque M0 [Nm] 14.2
Stall current I0 [A] 12.3
Maximum torque Mmax [Nm] 42
Maximum current Imax [A] 41.4
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.24
Voltage constant KE [V/1000 rpm] 79.9
Stator resistance R2ph [Ω] 0.96
Stator inductance L2ph [mH] 4.9
Electrical time constant tel [ms] 7.82
Thermal time constant ttherm [min] 62
Moment of inertia J [kgcm2] 24.2
Weight without brake m [kg] 23.1
Recommendations
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 2.5
Connector size 1
Material number:
8JSQ63.ee040ffgg-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI

Please choose country and language

B&R Logo