General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 3500
Number of pole pairs 5
Nominal torque Mn [Nm] 3.165
Nominal power PN [W] 1160
Nominal current IN [A] 2.261
Stall torque M0 [Nm] 5.94
Stall current I0 [A] 4.5
Maximum torque Mmax [Nm] 21
Maximum current Imax [A] 17.7
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.4
Voltage constant KE [V/1000 rpm] 92.7
Stator resistance R2ph [Ω] 2.37
Stator inductance L2ph [mH] 11.9
Electrical time constant tel [ms] 5.028
Thermal time constant ttherm [min] 58
Moment of inertia J [kgcm2] 6.22
Weight without brake m [kg] 11.1
Recommendations
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 2.5
Connector size 1
Material number:
8JSQ52.ee035ffgg-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI

Please choose country and language

B&R Logo